ø22 TW Series Control Unit

Brand :
IDEC

Caution

    Product Description

    [Features]
    · HeavyType integrated model for environmental ruggedness.
    · SS connectors used for finger protection.
    · Greatly reduces wiring work on round crimp terminals.
    · IP65 protective construction (IEC60529).
    · Main types have UL/CSA certification and conform to EN standard

    Ordering Information





    TW Series Selection Guide

    Category

    Flush

    Extended

    ø29mm Mushroom

    ø40mm Mushroom

    Extended w/Full Shroud

    ø40mm Mushroom
    w/Full Shroud

    Square Flush

    Square Extended

    Shape

    Model

    ABW1
    AOW1

    ABW2
    AOW2

    ABW3
    AOW3

    ABW4
    AOW4

    ABFW2
    AOFW2

    ABGW4

    ABQW1
    AOQW1

    ABQW2
    AOQW2



    Color Codes

    Color

    Code

    Example

    Black

    B

    Green

    G

    Red

    R

    Blue

    S

    Yellow

    Y

    White

    W

      



    Protective structure

    Unit

    IEC 60529

    JIS C 0920

    NECA C4520

    AXXX
    (units whose model number begins with the letter "A")

    Push button switch with round lens, pilot light, illuminated push button switch, selector switch

    IP65

    Jet-proof type

    Splash-proof and oil-proof

    Illuminated selector switch, key operated push button switch, key reset push button switch, key operated selector switch

    IP54

    Splash-proof type

    Splash- proof and oil-proof

    UXXX
    (units whose model number begins with the letter "U")

    Pilot light with square lens

    IP40

    -

    Closed type

    Note 1) Pilot lights with square lenses can be fitted with a waterproof lens (sold separately, model number APW00LN) to provide the same protective structure as pilot lights with round lenses.
    Note 2) (3S) is compatible with pilot lights with round lenses.



    Product Specifications

    Standard use condition

    Ambient temperature

    -25 to +50℃ (but do not freeze)

    Ambient humidity

    45 to 85% RH℃ (no condensation)

    Storage ambient humidity

    -40 to +80℃ (but do not freeze)

    Contact Resistance

    50mΩ or less (initial value)

    Insulation resistance

    100MΩ or less (500V DC)

    Withstand voltage

    Between live and non-live parts: AC2500V for 1 minute
    (however, direct lighting units are AC2000V for 1 minute)

    Vibration resistance

    Durability

    30Hz, single amplitude 1.5mm

    malfunction

    5 to 55 Hz, single amplitude 0.5 mm

    Shock Resistant

    Durability

    1000m/s2

    malfunction

    100m/s2

    Mechanical Durability

    Push button switches, illuminated push button switches
    Momentary type: 5 million times or more
    Other operation types: 500,000 times or more
    Selector switches: 500,000 times or more
    Illuminated selector switches: 500,000 times or more

    Electrical Durability

    Push button switch: 500,000 times or more
    Illuminated push button switch: 500,000 times or more (Note 1)
    Selector switch: 500,000 times or more (Note 2)
    (Note 1) Opening and closing frequency 1800 times/hour, opening and closing at a usage rate of 40%.
    (Note 2) Opening and closing frequency 1200 times/hour, opening and closing at a usage rate of 40%.

    Weight (approx.)

    68g (ABW122 type)
    33g (APW122D type)
    89g (ALW22222D type)
    68g (ASW222 type)

    107g (ASW2K22 type)
    90g (ASLW22222D type)
    95g (APW126D type)



    Product Specifications

    [Changes] The changes will be implemented starting with shipments from March 2021.
    [Notes] There is a possibility that new and old products may be shipped together. Thank you for your understanding.



    Specification Changes

    This is to inform you about specification changes regarding the lenses and built-in LED bulbs of all models of φ22HW Series / φ22TW Series / φ25TWS Series / φ30TWN/TWND Series indicator lights, illuminated push button switches, and illuminated selector switches.

    φ22 TW Series Push Button Switch Related Images

     
    Implementation period

    Target series

    Overview

    Implementation period

    φ22HW series

    Changing the color of the product lenses

    This will be implemented starting with production in November 2019.

    Maintenance lens color change

    This will be implemented starting with production in November 2019.

    Change of built-in LED bulb and maintenance LED bulb

    This will be implemented starting with production in March 2020.

    φ22TW series
    φ30TWN/TWND series

    Changing the color of the product lenses

    This will be implemented starting with production in March 2020.

    Maintenance lens color change

    This will be implemented starting with production in March 2020.

    Change of built-in LED bulb and maintenance LED bulb

    This will be implemented starting with production in May 2020.

    φ25TWS series

    Changing the color of the product lenses

    This will be implemented starting with production in March 2020.

    Maintenance lens color change

    This will be implemented starting with production in March 2020.

    Change of built-in LED bulb and maintenance LED bulb

    This will be implemented starting with production in October 2020

     
    Changes

    • Prior to changing the built-in LED bulbs, we will gradually introduce a change in lens color.

    • For this reason, products that combine the pre-change LED bulbs with both the pre-change and post-change lenses will be shipped for an interim period, but there will be very little difference in color before and after the change.

    • Please note that new and old products may be shipped together.

    • However, the changed LED bulb will always be shipped in combination with the changed lens.

    • This combination also improves brightness and color, and makes the chromaticity differences between the six colors clearer.

    • It also improves the visibility of the name characters (name type).

     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ø22 TW Series Control Unit | IDEC | MISUMI Thailand