ø16 X6 Series, Emergency Stop Button Switch

Brand :
IDEC

Caution

    Product Description

    Uses a "safety potential construction" for excellent safety.

    [Features]
    · Uses the third-generation "safety potential construction" for excellent safety.
    · One of the smallest emergency stop push button switches in the world.
    · Button sizes come in two types: ø30 and ø40.
    · Buttons come in "emergency stop" red and "stop" yellow.
    · 2 types of reset operations supported (push-lock-pull or turn-reset).
    · UL/c-UL-approved and EN standard compliant.
    · Safety lock feature (IEC60947-5-5: 6.2).
    · Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
    · IP65 protective construction (IEC60529)

    Specification Table of IDEC Emergency Stop Switches / Safety Switches

    Model number (plain type) of IDEC Emergency Stop Switches / Safety Switches

    Emergency Stop Switches / Safety Switches, Push lock, pull or turn reset switch

    X6 Series Emergency Stop Button Switch: Related Images

    Appearance of φ30 (diameter 30 mm) medium-sized button

    X6 Series Emergency Stop Button Switch: Related Images

    Appearance of φ40 (diameter 40 mm) large button

    Product nameMain contact (b contact)Solder terminal type
    Model number (order number)
    Medium size (φ30) button1bAB6E-3BV01PRH
    2bAB6E-3BV02PRH
    Large (φ40) button1bAB6E-4BV01PRH
    2bAB6E-4BV02PRH

    The push-lock, pull or turn reset type is locked in place when the button is pressed and can be reset by pulling the button or turning it to the right.

    Model number (arrow type) of IDEC Emergency Stop Switches / Safety Switches

    Emergency Stop Switches / Safety Switches, Push lock, pull or turn reset switch

    X6 Series Emergency Stop Button Switch: Related Images

    Appearance of φ30 (diameter 30 mm) medium-sized button

    X6 Series Emergency Stop Button Switch: Related Images

    Appearance of φ40 (diameter 40 mm) large button

    Product nameMain contact (b contact)Solder terminal type
    Model number (order number)
    Medium size (φ30) button1bAB6E-3BV01PRM
    2bAB6E-3BV02PRM
    Large (φ40) button1bAB6E-4BV01PRM
    2bAB6E-4BV02PRM

    The push-lock, pull or turn reset type is locked in place when the button is pressed and can be reset by pulling the button or turning it to the right.

    Specification of IDEC Emergency Stop Switches / Safety Switches

    Applicable StandardsIEC60947-5-1, EN60947-5-1
    IEC60947-5-5 (Note), EN60947-5-5 (Note)
    JIS C8201-5-1, JIS C8201-5-5, UL508
    CSA C22.2 No.14, GB14048.5
    Standard use conditionAmbient temperature: -25 to +60°C (but do not freeze)
    Ambient humidity: 45 to 85% RH (but do not condense)
    Storage temperature: -45 to +80°C (but do not freeze)
    Operating force (initial value)Push lock: 10.5N
    Pull reset: 8.8N
    Turn reset: 0.17N・m
    Minimum direct opening force40N
    Minimum operating distance to minimum direct opening function4.5mm
    Maximum Operating Distance4.5mm
    Contact Resistance50mΩ or less (initial value)
    Insulation resistance100MΩ or more (at DC500V mega)
    Overvoltage CategoryII
    Impulse withstand voltage2.5kV
    Pollution level3
    Opening and closing frequency900 times/hour
    Shock ResistantMalfunction: 150m/s2
    Endurance: 1000m/s2
    Vibration resistanceMalfunction: 10 to 500 Hz, half amplitude 0.35 mm, acceleration 50 m/s2
    Durability: 10 to 500 Hz, half amplitude 0.35 mm, acceleration 50 m/s2
    DurabilityMechanical: 100,000 times or more
    Electrical: 100,000 times or more
    Protective structureIP65 (IEC 60529)
    Short Circuit Protection Device250V/10A fuse (Type aM IEC60269-1/IEC60269-2)
    Conditional Short Circuit Current1000A
    Terminal ShapeSolder terminals
    Solder and tab 110 terminals
    Recommended tightening torque for lock nuts0.88N・m
    Connectable wires1.25mm2or less (AWG16 or less)
    Terminal soldering conditions310-350℃, within 3 seconds
    Weight (approx.)Medium: 13g, Large: 16g

    Contact Rating of IDEC Emergency Stop Switches / Safety Switches

    Rated insulation voltage (Ui)250V
    Rated current (Ith)5A
    Rated operating voltage (Ue)30V125V250V
    Rated Operating Current*Main ContactAC 50/60HzResistive load (AC-12)-5A3A
    Inductive load (AC-15)-1.5A0.75A
    Direct currentResistive Load (DC-12)2A0.4A0.2A
    Inductive Load (DC-13)1A0.22A0.1A
    • Emergency Stop Switches / Safety Switches, Minimum applicable load (reference value) = AC/DC 5V/1mA (The usable range may vary depending on the operating conditions and type of load.)
    • The operating current is indicated according to the type of making and breaking current capacity in accordance with JIS C8201-5-1.

    *TÜV/CCC certification rating: AC-15 0.75A/250V, DC-13 1A/30V
    UL certification rating: Standard Duty AC 0.75A/250V
    Standard Duty DC 1A/30V

    Features of IDEC Emergency Stop Switches / Safety Switches

    X6 Series Emergency Stop Button Switch: Related Images

    Emergency Stop Switches / Safety Switches, The rounded, smooth design prevents dust and other particles from sticking to it and makes it easy to wipe off dirt.

    X6 Series Emergency Stop Button Switch: Related Images

    The short body type with a panel depth of 19.5 mm reduces the panel internal volume by 70% compared to conventional products, making it possible to accommodate thin panels. Supports downsizing and space saving of equipment.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AB6E-3BV01PRH | ø16 X6 Series, Emergency Stop Button Switch | IDEC | MISUMI Thailand