ø16 A6 Series, Small Control Unit

Brand :
IDEC

Caution

    Product Description

    Integrated Light Duty Type with a short 22 mm body.

    [Features]
    · Integrated LighTDuTyType with a short 22 mm body.
    · Exclusive high-quality contact mechanism provides for easy control and a fine touch.
    · Works for a wide variety of applications, from consumer products to factory automation.
    · LED illumination units feature a resistor and diode inside the LED bulb to restrict current.
    · IP40 and IP65 protective constructions available (IEC60529).
    · 1 or 2 gold-plated contacts.
    · UL/CSA certified.
    · EN (Europe) standards compliant.
    · CCC certified

    Features

    ●Protection structure IP40(IEC 60529).
    ●Compliant product to UL, CSA, CCC certification and EN standard.
    ●A 22mm short body combined unit with high-performance contact mechanism.

    Specification

    ●SPQ(piece):1
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ø16 A6 Series, Small Control Unit | IDEC | MISUMI Thailand