1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CC-Link Master/Local Station Interface Board For PC (Q80BD-J61BT11N)

RELATION PC EXPANSION BOARD

CC-Link Master/Local Station Interface Board For PC (Q80BD-J61BT11N)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

CC-Link master/local station interface board for PC.
[Features]
· Master station supporting CC-Link Ver.2. Can be used as a standby master station or local station.
· Also supports dual-core processors and multi-CPU configuration PCs.
· Device data of the sequencer can be collected/written from Excel just by simple setting.
[Applications]
· Convenient for connecting equipment over a field network.

Interface Board for PC Features

Supports PCI Express Bus and Microsoft Windows Server 2003 R2

  • Supporting PCI Express bus and Microsoft Windows Server 2003 R2 enables a wider selection of PCs in a CC-Link system.
  • Also supports dual-core processors and multi-CPU configuration PCs.

Simple Logging in Excel

By using MX Component and MX Sheet, device data of the sequencer can be collected/written from Excel with only simple settings, and without any programming.

Simple Programming With Microsoft Visual Basic and Microsoft Visual C++

Functions supporting Microsoft Visual Basic and Microsoft Visual C++ allow simple creation of user programs such as remote RUN/STOP/PAUSE of the sequencer CPU, or reading/writing of devices.

Interface Board for PC Specifications

ModelQ80BD-J61BT11NQ81BD-J61BT11
Station typeMaster station, standby master station or local station
Number of occupied stations (for local station)1 to 4 stations (switch by utility parameter settings)
Number of boards that can be installedMaximum 4 boards*1
Mounting slotPC PCI bus slot (half size)PC PCI Express X1, X2, X4, X8, X16 slot (half size)
Number of occupied slots1 slot
Current consumption (5 V DC)0.56 A-
Current consumption (3.3 V DC)-1.06 A
External dimensions153 (W) × 121 (H) × 19 (D) mm
Weight0.11 kg

*1: CC-Link Ver. 2 boards and Ver. 1 boards (A80BD-J61BT11/13) cannot be used together on the same PC.

Interface Board for PC Drawing

Model Q80BD-J61BT11N

Model Q80BD-J61BT11N

Model Q81BD-J61BT11

Model Q81BD-J61BT11

CC-Link Ver. 2 Utility

The following functions can be used by CC-Link Ver. 2 Utility.
Board information display, circuit monitoring (other stations), memory / I/O diagnostics, testing, parameter setting and other-side setting for multi-CPU PC communication, etc.

Device Monitor Utility

The following functions can be used by the Device Monitor Utility.
Batch monitoring / 16 point registration monitoring, and change of device values.

User’s Manual

Installed with User's Manual (PDF) in Japanese and English.

Part Number
Q80BD-J61BT11N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBus PCI bracket

฿ 26,797.00

฿ 17,865.56

RELATION PC EXPANSION BOARD 1 Piece(s) 6 Day(s) PCIStandard

Loading...

  1. 1
 

Basic Information

Type Other communication Dimension length(mm) 121 Dimension width(mm) 153
Type details CC-Link Ver.2 Application Master station/local station External power supply function NA
Transmission Speed 156 kbps / 625k kbps / 2.5 Mbps / 5 Mbps / 10 Mbps (selectable) Representative Standard UL/cUL, CE(EMC)

Please check the type/dimensions/specifications of the part Q80BD-J61BT11N in the CC-Link Master/Local Station Interface Board For PC series.

Products with similar specification

Part Number
Q81BD-J61BT11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBus PCI bracket

฿ 26,797.00

1 Piece(s) Same day PCI Express-