HS1B/2B Type Safety Switch

Caution
Product Description
Turns machines off if protective door opens.
[Features]
· Turns machines off if protective door opens.
· Switch unit is separate from the actuator, letting you install the switch in the machine and the actuator by the door for safe, protective safety-guard detection.
· IP67 (IEC60529) protective construction on the contacts.
· NC contacts feature direct opening function (IEC/EN60947-5-1).
· Dedicated actuators prevent deactivation (ISO14119/EN1088).
· Mount on safety guards to detect intrusion into danger zones.
· Actuator can be inserted from two directions.
· Conduit openings in 3 places allow for wiring from 3 directions.
· HS1B type is made of solid diecast aluminum.
· HS2B type is made of plastic.