(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Emergency stop push-button switch name plate with a smooth, round design that prevents dust from adhering and makes it easy to wipe off stains.
Part Number |
---|
HAAV-J27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Features | Apply | Color | Text specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 110.00 ฿ 60.01 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | For Medium Type (φ29) Buttons | φ16 Emergency Stop Push-Button Switch Nameplate | XA Series/ X6 Series | Yellow | Emergency Stop |
Loading...
Material (Main Body) | Polyamide Resin |
---|
Please check the type/dimensions/specifications of the part HAAV-J27 in the ø16 Emergency Stop Push Button Switch Name Plate series.
Part Number |
---|
HAAV-0-W |
HAAV-27 |
HAAV-C27 |
HAAV4-0 |
HAAV4-0-W |
HAAV4-27 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications | Features | Apply | Color | Text specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 60.00 | 1 Piece(s) | Same day | For Medium Type (φ30) Buttons | φ16 Stop Switch Nameplate | Stop switch | White | Plain | ||
฿ 110.00 | 1 Piece(s) | Same day | For Medium Type (φ29) Buttons | φ16 Emergency Stop Push-Button Switch Nameplate | XA Series/ X6 Series | Yellow | EMERGENCY STOP | ||
฿ 110.00 | 1 Piece(s) | Same day | For Medium Type (φ29) Buttons | φ16 Emergency Stop Push-Button Switch Nameplate | XA Series/ X6 Series | Yellow | Emergency stop | ||
฿ 180.00 | 1 Piece(s) | Quote | For Large Type (φ40) Buttons | φ16 Emergency Stop Push-Button Switch Nameplate | XA Series/ X6 Series | Yellow | Plain | ||
฿ 180.00 | 1 Piece(s) | Quote | For Large Type (φ40) Buttons | φ16 Stop Switch Nameplate | Stop switch | White | Plain | ||
฿ 180.00 | 1 Piece(s) | Same day | For Large Type (φ40) Buttons | φ16 Emergency Stop Push-Button Switch Nameplate | XA Series/ X6 Series | Yellow | EMERGENCY STOP |
How can we improve?
How can we improve?