1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

R10A Model 10W Single Output

SWITCHING POWER SUPPLY

R10A Model 10W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,965.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• R10A Series is Switching Power Supplies 10W.
• Compliant standard: UL, C-UL, CSA supported.
• Switching Power Supplies type AC-DC Power Supply.
• R10A Series Output wattage is 10 Watt.
• Input voltage is AC (Alternating Current) AC85V-AC132V.
or DC (Direct Current) DC110V-DC170V.
• Output voltage is DC (Direct current) 5 output voltage levels are available 3, 5, 12, 15 and 24VDC.
• Output Current 4 output current levels are available 2.0, 0.9, 0.7 and 0.5 Amp.
• OPERATING INDICATION: LED (Green color).
• Shape option: With cover and Open frame.

 
Part Number
R10A-24-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,965.00

SWITCHING POWER SUPPLY 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Shape With Cover Output power(W) 10 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC24V Rated output current (single only)(A) 0.5
Input/output terminal shape Terminal Block Safety standards UL / CUL Height(mm) 68
Width(mm) 26 Depth(mm) 68 Input Voltage(V) AC85 to 132/DC90 to 170
Maximum output power(W) 12 Excess current protective circuit Available Excess voltage protective circuit Available
Output voltage variation(V) 21.6 to 26.4 Other optional functions NA

Please check the type/dimensions/specifications of the part R10A-24-N in the R10A Model 10W Single Output series.