(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Size as is, increased blocking performance. (general-purpose product)
NV-S image
The earth leakage breaker is generally composed of ZCT (0 phase current transformer) + leakage relay + circuit breaker. The ZCT detects the earth leakage current and communicates this to the electronic circuit, and the circuit breaker is cut off by an internal tripping device.
Earth leakage breaker structure
Class | S | |||||
---|---|---|---|---|---|---|
Frame A | 30 | 32 | 50 | |||
Type Name | NV32-SV | NV63-SV | ||||
Phase Wire Model | φ3 (diameter 3 mm) 3 W φ1 (diameter 1 mm) 3 W φ1 (diameter 1 mm) 2 W | φ3 (diameter 3 mm) 3 W φ1 (diameter 1 mm) 3 W φ1 (diameter 1 mm) 2 W | φ3 (diameter 3 mm) 3 W φ1 (diameter 1 mm) 3 W φ1 (diameter 1 mm) 2 W | |||
Number of Poles | 3 | 3 | 3 | |||
Rated Operating Voltage V AC (Time Delay Type is 200 to 440 V) | 100 to 440 | 100 to 440 | 100 to 440 | |||
Rated Current A | (5) (10) 15 20 30 | (32) | (5) (10) 15 20 30 40 50 | |||
High-Speed Type | Rated Sensitivity Current mA | 30 100/200/500 switch | 30 100/200/500 switch | 30 100/200/500 switch | ||
Maximum Operating Time s | At lΔn (s) | 0.1 | 0.1 | 0.1 | ||
At 5lΔn (s) | 0.04 | 0.04 | 0.04 | |||
Time Delay Type | Rated Sensitivity Current mA | - | - | - | ||
Maximum Operating Time s | - | - | - | |||
Inertia Dead Time s or More | At 2lΔn | - | - | - | ||
Rated Breaking Capacity (kA) | JIS C 8201-2-2 Ann.1 JIS C 8201-2-2 Ann.2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 440 V | 5/5 | 5/5 | 7.5/7.5 |
415 V | 5/5 | 5/5 | 7.5/7.5 | |||
400 V | 5/5 | 5/5 | 7.5/7.5 | |||
230 V | 10/10 | 10/10 | 15/15 | |||
200 V | 10/10 | 10/10 | 15/15 | |||
100 V | 10/10 | 10/10 | 15/15 | |||
GB 14048.2 (Icu/Ics) | AC | 415 V | 5/5 | 5/5 | 7.5/7.5 | |
380 V | 5/5 | 5/5 | 7.5/7.5 | |||
230 V | 10/10 | 10/10 | 15/15 | |||
External Dimensions (mm) | - | a | 75 | 75 | 75 | |
b | 130 | 130 | 130 | |||
c | 68 | 68 | 68 | |||
ca | 90 | 90 | 90 | |||
Electrical Appliances and Material Safety Act | Compliant | Compliant | Compliant | |||
CE Mark | Self-declared | Self-declared | Self-declared | |||
CCC Certification | Certified | Certified | Certified |
Class | - | ||||
---|---|---|---|---|---|
Frame A | 100 | ||||
Type Name | NV125-SV | ||||
Phase Wire Model | φ3 (diameter 3 mm) 3 W φ1 (diameter 1 mm) 3 W φ1 (diameter 1 mm) 2 W | φ3 (diameter 3 mm) 4 W | |||
Number of Poles | 3 | 4 | |||
Rated Operating Voltage V AC (Time Delay Type is 200 to 440 V) | 100 to 440 | 200 to 440 | |||
Rated Current A | 15 20 30 (40) 50 60 75 100 | ||||
High-Speed Type | Rated Sensitivity Current mA | 30 100/200/500 switch | |||
Maximum Operating Time s | At lΔn (s) | 0.1 | |||
At 5lΔn (s) | 0.04 | ||||
Time Delay Type | Rated Sensitivity Current mA | (100/200/500 switch) | |||
Maximum Operating Time s | (0.45/1.0/2.0 switch) | ||||
Inertia Dead Time s or More | At 2lΔn | (0.1/0.5/1.0) | |||
Rated Breaking Capacity (kA) | JIS C 8201-2-2 Ann.1 JIS C 8201-2-2 Ann.2 IEC 60947-2 2nd.ed. (Icu/Ics) | AC | 440 V | 25/25 | |
415 V | 30/30 | ||||
400 V | 30/30 | ||||
230 V | 50/50 | ||||
200 V | 50/50 | ||||
100 V | 50/50 | - | |||
External Dimensions (mm) | - | a | 90 | 120 | |
b | 130 | ||||
c | 68 | ||||
ca | 90 | ||||
Electrical Appliances and Material Safety Act | Compliant | ||||
CE Mark | - | ||||
CCC Certification | - |
Part Number |
---|
NV125-SV 3P 15A 100-440V 1.2.500MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension width (mm) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Connection Method | Type | Specifications | Power supply connection method | Load side connection method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,860.00 ฿ 11,145.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 50 | 50 | 30 | 3 | AC100 to 440 | 15 | 500 | Fasten With Screws | PSE | 90 | Available | Surface form | General-Purpose Product | High Harmonics/Surge Compatible Table | - | - |
Loading...
Dimension height(mm) | 130 | Dimension depth(mm) | 90 |
---|
Please check the type/dimensions/specifications of the part NV125-SV 3P 15A 100-440V 1.2.500MA in the Earth Leakage Circuit Breaker NV-S Class (General Purpose Model) Compatible With High Harmonics And Surges series.
Part Number |
---|
NV125-SV 3P 100A 100-440V 30MA |
NV125-SV 3P 125A 100-440V 30MA |
NV125-SV 3P 15A 100-440V 30MA |
NV125-SV 3P 20A 100-440V 1.2.500MA |
NV125-SV 3P 20A 100-440V 30MA |
NV125-SV 3P 30A 100-440V 1.2.500MA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension width (mm) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Connection Method | Type | Specifications | Power supply connection method | Load side connection method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 50 | 50 | 30 | 3 | 100-440V | 100 | 30 | DIN rail mount | PSE | 90 | - | Surface form | - | - | Screw terminal | Screw terminal | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 125AF | 50 | 50 | 30 | 3 | 100-440V | 125 | 30 | DIN rail mount | - | 90 | - | Surface form | - | - | Screw terminal | Screw terminal | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 50 | 50 | 30 | 3 | 100-440V | 15 | 30 | DIN rail mount | PSE | 90 | - | Surface form | - | - | Screw terminal | Screw terminal | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | - | - | 50 | 50 | 30 | 3 | AC100 to 440 | 20 | 500 | Fasten With Screws | PSE | 90 | Available | Surface form | General-Purpose Product | High Harmonics/Surge Compatible Table | - | - | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 50 | 50 | 30 | 3 | 100-440V | 20 | 30 | DIN rail mount | PSE | 90 | - | Surface form | - | - | Screw terminal | Screw terminal | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | - | - | 50 | 50 | 30 | 3 | AC100 to 440 | 30 | 500 | Fasten With Screws | PSE | 90 | Available | Surface form | General-Purpose Product | High Harmonics/Surge Compatible Table | - | - |
How can we improve?
How can we improve?