CC-Link Power Supply / FG Single-Action Connector Plug

Brand :
MITSUBISHI

Caution

    Product Description

    Power-supply / FG nylon connectors that can be used with a single action.
    [Features]
    · Compatible cables have a core size of 0.75 mm2 (0.66 to 0.98 mm2) (AWG18).
    [Applications]
    · Useful as an option for the CC-Link family.

    CC-link Power Supply· FG Single-action Connector Plug Specifications

    CC-link power supply· FG single-action connector plug: Related images

    Model number: A6CON-PW5P

    Compatible CablesCore Wire Size0.75 mm2 (0.66 to 0.98mm2) (AWG18)
    Strand diameter: 0.16 mm or more
    Insulation coating material: PVC (heat-resistant vinyl)
    Outer Diameter Sizeφ2.2 to 3.0 mm
    Maximum Rated Current7 A
    Cover ColorGray
    CC-link power supply· FG single-action connector plug: Related images

    Model number: A6CON-PW5P-SOD

    Compatible CablesCore Wire Size0.75 mm2 (0.66 to 0.98mm2) (AWG18)
    Strand diameter: 0.16 mm or more
    Insulation coating material: PVC (heat-resistant vinyl)
    Outer Diameter Sizeφ2.0 to 2.3 mm
    Maximum Rated Current7 A
    Cover ColorBlue
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat