MELSEC-A/Q Series, MELSEC iQ-R Series CC-Link Wiring Connector

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
A 40-pin connector used for wiring in input/output units for the MELSEC-A/Q series and MELSEC iQ-R series sequencers
Rectangular Connector Perfect for Connecting to Field Networks

Part number / A6CON1 and A6CON2

Part number / A6CON3

Part number / A6CON4
CC-Link 40-Pin Connector (FCN Connector) Specifications
A6CON1
| External Wiring Connection Method | 40-pin connector |
|---|---|
| Type | Soldered connector (straight out type) |
| Compatible Cable Size | 0.3 mm2(AWG22) (stranded wire) |
Compatible standard: DNV GL
A6CON2
| External Wiring Connection Method | 40-pin connector |
|---|---|
| Type | Crimping connector (straight out type) |
| Compatible Cable Size | 0.088 to 0.24 mm2 (AWG28 to 24) (stranded wire) |
Compatible standard: DNV GL
A6CON3
| External Wiring Connection Method | 40-pin connector |
|---|---|
| Type | Crimping type connector (straight out type) |
| Compatible Cable Size | AWG28 (stranded wire) AWG30 (single wire) |
Compatible standard: DNV GL
A6CON4
| External Wiring Connection Method | 40-pin connector |
|---|---|
| Type | Soldered connector (combined straight/diagonal out type) |
| Compatible Cable Size | 0.3 mm2(AWG22) (stranded wire) |
Compatible standard: DNV GL