1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Switching Power Supply PBA50F Model 50W Single Output (PBA50F-24)

SWITCHING POWER SUPPLY

Switching Power Supply PBA50F Model 50W Single Output (PBA50F-24)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [Information for recommended related products]
    Cable Clamp with Urethane to Save Space
    Dsub Connector Harness (Molded)
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • Those with "-R6" at the end of the part number are MISUMI original models.
    If you want a product that compatible with the revised RoHS directive, please search by the model number with "-R6" removed with the part number search.

Product Description

Model with output power of 50 W.
[Features]
・ Standard model of catalog general-purpose power supply.
・ With wide variations, it is possible to combine in the same series even when using multiple items.
[Applications]
・ It is recommended for a wide range of applications centered on FA.

Features of PBA50F

PBA50F

PBA50F

61% in volume compared to the conventional model
High efficiency by adopting synchronous rectification (3.3, 5 V product)
It supports various optional parts such as mounting brackets and dedicated harnesses
Compatible with SEMI F47 standard
UL508 acquisition (-N, -N1 type and 24 V products only)

Ordering information of PBA50F

Ordering information
  • 1. Series name
  • 2. Single output
  • 3. Rated output power
  • 4. Full range input
  • 5. Rated output voltage
  • 6. Options

C: Coating
G: Low leakage current (0.15 mA max / ACIN 240 V)
E: Low leakage current and EMI class A (0.5 mA max / ACIN 240 V)
T: Vertical terminal block
J: Connector Type
R: With remote ON/OFF
N: With case cover (UL508-acquired for 24 V only)
N1: With Case cover, DIN rail mount bracket (UL508-acquired for 24 V only)
V: Variable voltage VR external support

  • * Specifications differ when options are set. Please contact the manufacturer for details.

Block diagram

Block diagram

Drawing

Drawing
  • * Tolerance: ±1
  • * Weight: 280 g max (With case cover: 325 g max)
  • * Circuit board material / thickness: CEM-3/1.6 mm
  • * Chassis material: aluminum
  • * Unit: mm
  • * Chassis tightening torque: 0.49 N⋅m (5 kgf⋅cm) max
  • * Terminal block tightening torque: M3: 0.8 N⋅m (8.5 kgf⋅cm) max
  • * Please make a safety earth connection to the housing at 2 mounting holes (M3).
Remote control connector
CN3 option (Manufacturer J.S.T.MFG)
Model name B2 B-XH-A
Compatible housing (Terminal)
XHP-2
(BXH-001T-P0.6 or SXH1-001T-P0.6)
Pin numberContent
1RC (+)
2RC (-)

Development story

 

A product that is widely used as a standard model.
Reduction in volume by 61% compared to the conventional model.

Part Number
PBA50F-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)

฿ 2,057.45

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -Open frameDC24V2.2823152.824 to 24.9619.2 to 27

Loading...

  1. 1
 

Basic Information

Output power(W) 50 Single/multi Single Input Voltage AC/DC
Input/output terminal shape Terminal Block Depth(mm) 120 Input Voltage(V) AC85 to 264/DC120 to 370
Excess current protective circuit Available Excess voltage protective circuit Available Other optional functions NA

Please check the type/dimensions/specifications of the part PBA50F-24 in the Switching Power Supply PBA50F Model 50W Single Output series.

Products with similar specification

Part Number
PBA50F-12
PBA50F-12-N
PBA50F-12-N1
PBA50F-24-N1
PBA50F-5-N1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)

฿ 2,057.45

1 Piece(s) 3 Day(s) -Open frameDC12V4.3823151.612 to 12.4810 to 13.2

฿ 2,162.63

1 Piece(s) Same day -[With Cover] With CoverDC12V4.382.534.551.612 to 12.4810 to 13.2

฿ 2,527.57

1 Piece(s) Same day -[With Cover] With cover (With DIN rail mounting fixture)DC12V4.382.534.551.612 to 12.4810 to 13.2

฿ 2,414.84

1 Piece(s) 3 Day(s) -[With Cover] With cover (With DIN rail mounting fixture)DC24V2.282.534.552.824 to 24.9619.2 to 27

฿ 2,684.57

1 Piece(s) 3 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)DC5V1082.534.5505 to 5.154 to 5.5