Switching Power Supply PBA150F Model 150W Single Output

Brand :
COSEL

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • Those with "-R6" at the end of the part number are MISUMI original models.
    If you want a product that compatible with the revised RoHS directive, please search by the model number with "-R6" removed with the part number search.

Product Description

Model with output power of 150 W.
[Features]
·Long-selling model from 2004.
・ Standard model of catalog general-purpose power supply.
・ With wide variations, it is possible to combine in the same series even when using multiple items.
[Applications]
・ It is recommended for a wide range of applications centered on FA.

Features of PBA150F

PBA150F Model 150 W Single Output: Related images

PBA150F

44% in volume compared to the conventional model
High efficiency by adopting synchronous rectification (3.3, 5 V product)
It supports various optional parts such as mounting brackets and dedicated harnesses
Compatible with SEMI F47 standard (Refer to the instruction manual section 2.1)
UL508 acquisition (-N, -N1 type and 24 V products only)

Ordering information of PBA150F

PBA150F Model 150 W Single Output: Related images

1 Series name
2 Single output
3 Rated output power
4 Full range input
5 Rated output voltage
6 options
C: Coating
G: Low leakage current (0.15 mA max / 240 V AC Input)
E: EMI Class A compatible low leakage current (0.5 mA max / 240 V AC Input)
T: Vertical terminal block
J: Connector Type (-12 to -48 only)
N: With case cover (UL508-acquired for 24 V only)
N1: With Case cover, DIN rail mount bracket (UL508-acquired for 24 V only)
V: Variable voltage VR external support

  • * Specifications differ when options are set. Please contact the manufacturer for details.

Block diagram

PBA150F Model 150 W Single Output: Related images

Drawing

PBA150F Model 150 W Single Output: Related images
  • * The external shape differs for options T, J, N, N1 and V.
  • * Tolerance: ±1
  • * Weight: 560 g max (With case cover: 630 g max)
  • * Circuit board material / thickness: CEM-3/1.6 mm
  • * Chassis material: aluminum
  • * Unit: mm
  • * Chassis tightening torque: 0.49 N⋅m (5 kgf⋅cm) max
  • * Terminal block tightening torque: M4: 1.6 N⋅m (16.9 kgf⋅cm) max
  • * Please use TB1 at 20 A or less per pin.
  • * The FG terminal is for connecting the safety earth of the housing.

Development story

 

A product that is widely used as a standard model.
Reduction in volume by 44% compared to the conventional model.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat