(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Type Name | NV63-CV | NV63-CV "MB" | ||||
---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | (5) (10) 15 20 30 40 50 | 4 (5) 7.1 (8) 10 (12) 16 25 32 (40) 45 | ||||
Number of poles | 2 | 3 | 3 | |||
Phase Wire Model | 1φ2 W | 3φ3 W, 1φ3 W, 1φ2 W | 3φ3 W | |||
Rated Operating Voltage Ue V | AC | 100 to 240 | 100 to 440 | 100 to 440 | ||
High-speed Type | Rated sensitivity current mA | 30 | 15 30 100/200/ 500 switch | 30 (100/200/ 500 switch) | ||
Maximum operating time s | at I Δn | 0.1 | 0.1 | |||
at 5I Δn | 0.04 | 0.04 | ||||
Time delay type | Rated sensitivity current mA | - | - | |||
Maximum operating time s | - | - | ||||
Minimum limiting non-actuating time s | - | - | ||||
Electrical leakage display method | Mechanical Button | Mechanical Button | ||||
Rated short circuit breaking capacity kA | JIS C 8201-2-2 Ann. 1 JIS C 8201-2-2 Ann. 2 IEC 60947-2 2nd. ed. (Icu/Ics) | AC | 440 V | - | 2.5/2.5 | 2.5/2.5 |
415 V | - | 2.5/2.5 | 2.5/2.5 | |||
400 V | - | 5/5 | 5/5 | |||
230 V | 7.5/7.5 | 7.5/7.5 | ||||
200 V | 7.5/7.5 | 7.5/7.5 | ||||
100 V | 7.5/7.5 | 7.5/7.5 |
Part Number |
---|
NV63-CV 3P 5A 100-440V 1.2.500MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Connection Method | Type | Features | Type | Specifications | Power supply connection method | Load side connection method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,972.00 ฿ 2,228.70 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 7.5 | 7.5 | 5 | 3 | AC100-440 | 5 | 100/200/500 switching | DIN rail mount | PSE | Available | Surface form | Economic product | Harmonic/surge type | - | - | Screw terminal | Screw terminal |
Loading...
Dimension height(mm) | 130 | Dimension width(mm) | 75 | Dimension depth(mm) | 90 |
---|
Please check the type/dimensions/specifications of the part NV63-CV 3P 5A 100-440V 1.2.500MA in the Earth Leakage Circuit Breaker NV-C Class (Economy Product) Harmonic/Surge Compatible NV63-CV series.
Part Number |
---|
NV63-CV 2P 20A 30MA |
NV63-CV 2P 30A 100-240V 30MA |
NV63-CV 2P 40A 100-240V 30MA |
NV63-CV 3P 5A 100-440V 30MA |
NV63-CV 3P 60A 100.200.500MA |
NV63-CV 3P 60A 30MA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Connection Method | Type | Features | Type | Specifications | Power supply connection method | Load side connection method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,812.00 | 1 Piece(s) | Same day | - | 50AF | 7.5 | 7.5 | 5 | 2 | AC100-440 | 20 | 30 | DIN rail mount | PSE | Available | Surface form | Economic product | Harmonic/surge type | - | - | Screw terminal | Screw terminal | ||
฿ 2,812.00 | 1 Piece(s) | Same day | - | 50AF | 7.5 | 7.5 | - | 2 | AC 100–240 | 30 | 30 | DIN rail mount | PSE | Available | Surface form | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 2,812.00 | 1 Piece(s) | Same day | - | 50AF | 7.5 | 7.5 | - | 2 | AC 100–240 | 40 | 30 | DIN rail mount | PSE | Available | Surface form | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 2,972.00 | 1 Piece(s) | Same day | - | 50AF | 7.5 | 7.5 | 5 | 3 | AC100-440 | 5 | 30 | DIN rail mount | PSE | Available | Surface form | Economic product | Harmonic/surge type | - | - | Screw terminal | Screw terminal | ||
฿ 2,972.00 | 1 Piece(s) | 72 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 2,972.00 | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?