CC-Link I/O Single-Action Connector Plug

Brand :
MITSUBISHI
Caution
Product Description
CC-Link I/O single-action connector network plug.
[Features]
· I/O unit optional part.
[Applications]
· Device connection materials that utilize field networks.
Single-action Connector Plug Specifications
| Type | Type Name | Specifications | |||
|---|---|---|---|---|---|
| Cover Color | Compatible Cable Core Size (mm2) | Compatible Cable Outer Diameter (mm) | Maximum Rated Current | ||
| Single-action connector plug (20 units included) | A6CON-P214 (33104-6000FL*1) | Transparent | 0.14 to 0.2 (AWG26 to 24) | ø1.0 to 1.4 | 2A*2 |
| A6CON-P220 (33104-6100FL*1) | Yellow | ø1.4 to 2.0 | |||
| A6CON-P514 (33104-6200FL*1) | Red | 0.3 to 0.5 (AWG22 to 20) | ø1.0 to 1.4 | 3A*2 | |
| A6CON-P520 (33104-6300FL*1) | Blue | ø1.4 to 2.0 | |||
*1: Plug maker’s (Sumitomo 3M Limited) part type name.
*2: Use a current value within the permissible current values for the connected cable.