1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Switching Power Supply PBA75F Model 75W Single Output

Switching Power Supply PBA75F Model 75W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,364.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Output power 75 W model.
[Features]
・ Standard model of catalog general-purpose power supply.
・ It is equipped with remote sensing and remote control functions.
・ With wide variations, it is possible to combine in the same series even when using multiple items.
[Applications]
・ It is recommended for a wide range of applications centered on FA.

 
Part Number
PBA75F-5
PBA75F-5-N
PBA75F-5-N1
PBA75F-12
PBA75F-12-N
PBA75F-12-N1
PBA75F-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)

฿ 2,615.99

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -Open frameDC5V158232755 to 5.154 to 5.5

฿ 2,761.12

SWITCHING POWER SUPPLY 1 Piece(s) Same day -[With Cover] With CoverDC5V1582.535.5755 to 5.154 to 5.5

฿ 3,011.11

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)DC5V1582.535.5755 to 5.154 to 5.5

฿ 2,364.04

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -Open frameDC12V6.3823275.612 to 12.4810 to 13.2

฿ 4,150.00

SWITCHING POWER SUPPLY 1 Piece(s) Quote -[With Cover] With CoverDC12V6.382.535.575.612 to 12.4810 to 13.2

฿ 3,011.11

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)DC12V6.382.535.575.612 to 12.4810 to 13.2

฿ 2,364.04

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -Open frameDC24V3.2823276.824 to 24.9619.2 to 27

Loading...

  1. 1

Basic Information

Output power(W) 75 Single/multi Single Input Voltage AC/DC
Input/output terminal shape Terminal Block Depth(mm) 135 Input Voltage(V) AC85 to 264/DC120 to 370
Excess current protective circuit Available Excess voltage protective circuit Available Other optional functions NA