1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply PBA15F Model 15W Single Output (PBA15F-12-N)

SWITCHING POWER SUPPLY

Switching Power Supply PBA15F Model 15W Single Output (PBA15F-12-N)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [Information for recommended related products]
    Cable Clamp with Urethane to Save Space
    Dsub Connector Harness (Molded)
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • Those with "-R6" at the end of the part number are MISUMI original models.
    If you want a product that compatible with the revised RoHS directive, please search by the model number with "-R6" removed with the part number search.

Product Description

Model with output power of 15 W.
[Features]
·Long-selling model from 2005.
・ Standard model of catalog general-purpose power supply.
・ With wide variations, it is possible to combine in the same series even when using multiple items.
[Applications]
・ It is recommended for a wide range of applications centered on FA.

Features of PBA15F

PBA15F

PBA15F

61% in volume compared to the conventional model
Fixed switching frequency (Separately-excited flyback method)
Low Leakage Current
It supports various optional parts such as mounting brackets and dedicated harnesses
Compatible with SEMI F47 standard
UL508-acquired (-N, -N1 type and 5 V, 12 V, 24 V products)

Ordering information of PBA15F

Ordering information

1 Series name
2 Single output
3 Rated output power
4 Full range input
5 Rated output voltage
6 options
C: Coating
G: Low leakage current
E: EMI Class A compatible low leakage current
T: Vertical terminal block
J: Connector Type
N: With case cover (UL508-acquired 5 V, 12 V, 24 V)
N1: With Case cover, DIN rail mount bracket (UL508-acquired 5 V, 12 V, 24 V)
V: Variable voltage VR external support

  • * Specifications differ when options are set. Please contact the manufacturer for details.

Block diagram

Block diagram

Drawing

Drawing
  • * The external shape differs for options T, J, N, N1 and V.
  • * Tolerance: ±1
  • * Weight: 200 g max (With case cover: 235 g max)
  • * Circuit board material / thickness: CEM-3/1.6 mm
  • * Chassis material: Electrogalvanized steel plate
  • * Unit: mm
  • * Chassis tightening torque: 0.6 N⋅m (6.3 kgf⋅cm) max
  • * Terminal block tightening torque: M3: 0.8 N⋅m (8.5 kgf⋅cm) max
  • * Please make a safety earth connection to the housing at 2 mounting holes (M3).

Development story

 

A product that is widely used as a standard model.
Reduction in volume by 61% compared to the conventional model.

Part Number
PBA15F-12-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Safety standards Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Remote sensing Output voltage variation
(V)
Other optional functions Bargain Article

฿ 1,279.36

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -[With Cover] With Cover15DC12V1.3-34.515.612 to 12.48--10 to 13.2NA-

Loading...

  1. 1
 

Basic Information

Single/multi Single Input Voltage AC/DC Input/output terminal shape Terminal Block
Height(mm) 78 Depth(mm) 85 Input Voltage(V) AC85 to 264/DC110 to 370
Excess current protective circuit Available Excess voltage protective circuit Available

Please check the type/dimensions/specifications of the part PBA15F-12-N in the Switching Power Supply PBA15F Model 15W Single Output series.

Products with similar specification

Part Number
PBA15F-12
PBA15F-12-N1
PBA15F-24
PBA15F-24-N1
PBA15F-3R3
PBA15F-3R3-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Safety standards Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Remote sensing Output voltage variation
(V)
Other optional functions Bargain Article

฿ 1,177.64

1 Piece(s) 3 Day(s) -Open frame15DC12V1.3-3115.612 to 12.48--10 to 13.2NA-

฿ 1,353.59

1 Piece(s) Same day -[With Cover] With cover (With DIN rail mounting fixture)15DC12V1.3-34.515.612 to 12.48--10 to 13.2NA-

฿ 1,095.46

1 Piece(s) Same day -Open frame15DC24V0.7-3116.824 to 24.96--19.2 to 27NA-

฿ 1,439.06

1 Piece(s) 3 Day(s) -[With Cover] With cover (With DIN rail mounting fixture)15DC24V0.7-34.516.824 to 24.96--19.2 to 27NA-

฿ 2,545.49

1 Piece(s) 3 Day(s) 10--DC3.3V-UL / CE / CSA / TUV / CUL319.93.3 to 3.4N/AN/A2.85 to 3.6-N/A

฿ 1,320.84

1 Piece(s) Available 3 Day(s) -[With Cover] With Cover-DC3.3V-UL / CE / CSA / TUV / CUL34.59.93.3 to 3.4N/AN/A2.85 to 3.6-N/A