1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breaker F Style NV-S Class (General-Purpose Product) Harmonic/Surge Compatible Type NV32-SVF (Part Number)

EARTH LEAKAGE CIRCUIT BREAKER

Earth Leakage Circuit Breaker F Style NV-S Class (General-Purpose Product) Harmonic/Surge Compatible Type NV32-SVF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,980.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series NV-S type earth leakage circuit breaker (general-purpose product), F style.
[Features]
· Has a small size that is the smallest class in the industry, while maintaining conventional breaking performance.
· Standard support for mounting IEC 35 mm rail.
· Standard compatibility with protection grade IP20 from all directions of terminal area.
· Can mount operation handle.
· Voltage tripping device (SHT) can be mounted on the earth leakage circuit breaker.
[Applications]
· Earth leakage circuit breaker, F style.

NV-S Type Earth Leakage Breaker Features

Standard support for mounting IEC 35 mm rail.
Standard compatibility with protection grade IP20 from all directions of terminal area.
Mountable operation handle.
Shunt trip device (SHT) can be mounted on the earth leakage breaker.

NV-S Type Earth Leakage Breaker Specifications

Frame A3050100
Type NameNV32-SVFNV63-SVFNV125-SVF
Rated Current in A (*3)
Standard Ambient Temperature 40°C
(5) (10)
15 20 30
(5) (10) 15
20 30 40 50
15 20 30 (40)
50 60 75 100
Number of Poles23233
Phase Wire Model (*1)1ø2 W3 ø3 W,
1 ø3 W,
1 ø2 W
1ø2 W3 ø3 W,
1 ø3 W,
1 ø2 W
3 ø3 W,
1 ø3 W,
1 ø2 W
Rated Operating Voltage Ue V (*2)AC100 to 240100 to 440100 to 240100 to 440100 to 440
High-Speed TypeRated Sensitivity Current mA3030 100
(200)
(500)
3030 100
(200)
(500)
30
100/200/500 switch
Maximum Operating Time sat I Δn0.10.10.1
at 5I Δn0.040.040.04
Time Delay TypeRated Sensitivity Current mA--(100/200/500 switch)
Maximum Operating Time s (*4)--(0.45/1.0/2.0 switch)
Minimum Limiting Non-actuating Time s--(0.1/0.5/1.0)
Rated Short Circuit
Breaking Capacity
kA
JIS C 8201-2-2 Ann. 1
JIS C 8201-2-2 Ann. 2
IEC 60947-2 2nd. ed.
(Icu/Ics)
(*5)
AC440 V-2.5/2.5-7.5/620/20
415 V-5/5-10/825/25
400 V-5/5-10/825/25
230 V7.5/7.515/1550/50
200 V7.5/7.515/1550/50
100 V7.5/7.515/1550/50
Rated Impulse Withstand Voltage Uimp (kV)46466
Isolation CompatibilityCompatibleCompatibleCompatible
Reverse Connection (Only When Using at 240 V AC or Less)--Available
External Dimensions
mm
a3654365475
b100100130
c686868
ca909090
Connection MethodMost suitable for front-surface type crimp terminals
IEC 35 mm Rail-Mounting AdapterStandard EquipmentStandard EquipmentStandard Equipment
Electrical Appliances and Material Safety ActCompliantCompliantCompliant
Overcurrent Tripping MethodThermal-magneticThermal-magneticThermal-magnetic
Trip ButtonAvailableAvailableAvailable
CE Mark---
CCC Certification---

*1: When using a 3-contact earth leakage breaker for 1 ø2 W, do not use the center contact and connect the left and right contacts. When using for 1 ø3 W, connect the center contact to a neutral wire.
*2: Time delay type is 200 to 440 V for all models.
*3: The time delay type is fabricated at 20 A rated current or higher.
*4: Operation time for 0.45 s is 0.15 s to 0.45 s, for 1.0 s is 0.6 to 1.0 s, and for 2.0 s is 1.2 to 2.0 s.
*5: 2-contact product JIS C 8201-2-2 Ann. 1 Ann. 2 240 V AC breaking capacity is the same as 230 V AC.

External Dimensions

External dimensions

Variable Voltage Range in Which Electrical Leakage Protection Function Can Operate

Rated VoltageApplicable Circuit VoltageVariable Voltage Range in Which Electrical Leakage Protection Function Can Operate
100 to 240 V100, 110, 200, 220, 230, 240 V80 to 264 V
100 to 440 V100, 110, 200, 220, 240, 254, 265, 380, 400, 415, 440 V80 to 484 V
200 to 440 V200, 220, 240, 254, 265, 380, 400, 415, 440 V160 to 484 V
Part Number
NV63-SVF 2P 20A AC100-240V 30MA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Representative Standard Dimension width
(mm)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Type Specifications

฿ 7,792.00

฿ 5,844.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 50AF1515-2AC 100–2402030PSE36-General-Purpose ProductHigh Harmonics/Surge Compatible Table

Loading...

  1. 1
 

Basic Information

Mounting Method DIN/Screw retention Dimension height(mm) 100 Dimension depth(mm) 90
Connection Method Surface form

Please check the type/dimensions/specifications of the part NV63-SVF 2P 20A AC100-240V 30MA in the Earth Leakage Circuit Breaker F Style NV-S Class (General-Purpose Product) Harmonic/Surge Compatible Type NV32-SVF series.

Products with similar specification

Part Number
NV32-SVF 2P 30A 100-240V 30MA
NV32-SVF 2P 30A AC100-240V 30MA
NV32-SVF 2P 32A 30MA
NV63-SVF 2P 30A 30MA
NV63-SVF 2P 40A AC100-240V 30MA
NV63-SVF 2P 50A 30MA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Representative Standard Dimension width
(mm)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Type Specifications

฿ 4,980.00

1 Piece(s) 72 Day(s) 30AF7.57.5-2AC100-2403030TUV / PSE / CE36Available--

฿ 4,980.00

1 Piece(s) 72 Day(s) 30AF7.57.5-2AC 100–2403030PSE36-General-Purpose ProductHigh Harmonics/Surge Compatible Table

฿ 4,980.00

1 Piece(s) Same day 30AF7.57.5-2AC100 to 4403230PSE36AvailableGeneral-Purpose ProductHigh Harmonics/Surge Compatible Table

฿ 7,792.00

1 Piece(s) 72 Day(s) -------------

฿ 7,792.00

1 Piece(s) 72 Day(s) 50AF1515-2AC 100–2404030PSE36-General-Purpose ProductHigh Harmonics/Surge Compatible Table

฿ 7,792.00

1 Piece(s) Same day -------------