(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V series NV-S type earth leakage circuit breaker (general-purpose product), F style.
[Features]
· Has a small size that is the smallest class in the industry, while maintaining conventional breaking performance.
· Standard support for mounting IEC 35 mm rail.
· Standard compatibility with protection grade IP20 from all directions of terminal area.
· Can mount operation handle.
· Voltage tripping device (SHT) can be mounted on the earth leakage circuit breaker.
[Applications]
· Earth leakage circuit breaker, F style.
Standard support for mounting IEC 35 mm rail.
Standard compatibility with protection grade IP20 from all directions of terminal area.
Mountable operation handle.
Shunt trip device (SHT) can be mounted on the earth leakage breaker.
Frame A | 30 | 50 | 100 | |||||
---|---|---|---|---|---|---|---|---|
Type Name | NV32-SVF | NV63-SVF | NV125-SVF | |||||
Rated Current in A (*3) Standard Ambient Temperature 40°C | (5) (10) 15 20 30 | (5) (10) 15 20 30 40 50 | 15 20 30 (40) 50 60 75 100 | |||||
Number of Poles | 2 | 3 | 2 | 3 | 3 | |||
Phase Wire Model (*1) | 1ø2 W | 3 ø3 W, 1 ø3 W, 1 ø2 W | 1ø2 W | 3 ø3 W, 1 ø3 W, 1 ø2 W | 3 ø3 W, 1 ø3 W, 1 ø2 W | |||
Rated Operating Voltage Ue V (*2) | AC | 100 to 240 | 100 to 440 | 100 to 240 | 100 to 440 | 100 to 440 | ||
High-Speed Type | Rated Sensitivity Current mA | 30 | 30 100 (200) (500) | 30 | 30 100 (200) (500) | 30 100/200/500 switch | ||
Maximum Operating Time s | at I Δn | 0.1 | 0.1 | 0.1 | ||||
at 5I Δn | 0.04 | 0.04 | 0.04 | |||||
Time Delay Type | Rated Sensitivity Current mA | - | - | (100/200/500 switch) | ||||
Maximum Operating Time s (*4) | - | - | (0.45/1.0/2.0 switch) | |||||
Minimum Limiting Non-actuating Time s | - | - | (0.1/0.5/1.0) | |||||
Rated Short Circuit Breaking Capacity kA | JIS C 8201-2-2 Ann. 1 JIS C 8201-2-2 Ann. 2 IEC 60947-2 2nd. ed. (Icu/Ics) (*5) | AC | 440 V | - | 2.5/2.5 | - | 7.5/6 | 20/20 |
415 V | - | 5/5 | - | 10/8 | 25/25 | |||
400 V | - | 5/5 | - | 10/8 | 25/25 | |||
230 V | 7.5/7.5 | 15/15 | 50/50 | |||||
200 V | 7.5/7.5 | 15/15 | 50/50 | |||||
100 V | 7.5/7.5 | 15/15 | 50/50 | |||||
Rated Impulse Withstand Voltage Uimp (kV) | 4 | 6 | 4 | 6 | 6 | |||
Isolation Compatibility | Compatible | Compatible | Compatible | |||||
Reverse Connection (Only When Using at 240 V AC or Less) | - | - | Available | |||||
External Dimensions mm | a | 36 | 54 | 36 | 54 | 75 | ||
b | 100 | 100 | 130 | |||||
c | 68 | 68 | 68 | |||||
ca | 90 | 90 | 90 | |||||
Connection Method | Most suitable for front-surface type crimp terminals | |||||||
IEC 35 mm Rail-Mounting Adapter | Standard Equipment | Standard Equipment | Standard Equipment | |||||
Electrical Appliances and Material Safety Act | Compliant | Compliant | Compliant | |||||
Overcurrent Tripping Method | Thermal-magnetic | Thermal-magnetic | Thermal-magnetic | |||||
Trip Button | Available | Available | Available | |||||
CE Mark | - | - | - | |||||
CCC Certification | - | - | - |
*1: When using a 3-contact earth leakage breaker for 1 ø2 W, do not use the center contact and connect the left and right contacts. When using for 1 ø3 W, connect the center contact to a neutral wire.
*2: Time delay type is 200 to 440 V for all models.
*3: The time delay type is fabricated at 20 A rated current or higher.
*4: Operation time for 0.45 s is 0.15 s to 0.45 s, for 1.0 s is 0.6 to 1.0 s, and for 2.0 s is 1.2 to 2.0 s.
*5: 2-contact product JIS C 8201-2-2 Ann. 1 Ann. 2 240 V AC breaking capacity is the same as 230 V AC.
Rated Voltage | Applicable Circuit Voltage | Variable Voltage Range in Which Electrical Leakage Protection Function Can Operate |
---|---|---|
100 to 240 V | 100, 110, 200, 220, 230, 240 V | 80 to 264 V |
100 to 440 V | 100, 110, 200, 220, 240, 254, 265, 380, 400, 415, 440 V | 80 to 484 V |
200 to 440 V | 200, 220, 240, 254, 265, 380, 400, 415, 440 V | 160 to 484 V |
Part Number |
---|
NV32-SVF 2P 30A AC100-240V 30MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension width (mm) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,980.00 ฿ 3,735.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 30AF | 7.5 | 7.5 | - | 2 | AC 100–240 | 30 | 30 | PSE | 36 | - | General-Purpose Product | High Harmonics/Surge Compatible Table |
Loading...
Mounting Method | DIN/Screw retention | Dimension height(mm) | 100 | Dimension depth(mm) | 90 |
---|---|---|---|---|---|
Connection Method | Surface form |
Please check the type/dimensions/specifications of the part NV32-SVF 2P 30A AC100-240V 30MA in the Earth Leakage Circuit Breaker F Style NV-S Class (General-Purpose Product) Harmonic/Surge Compatible Type NV32-SVF series.
Part Number |
---|
NV32-SVF 2P 15A 30MA |
NV32-SVF 2P 20A 30MA |
NV32-SVF 2P 30A 100-240V 30MA |
NV32-SVF 2P 32A 30MA |
NV32-SVF 2P 5A 100-240V 30MA |
NV32-SVF 2P 5A 30MA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension width (mm) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,980.00 | 1 Piece(s) | Same day | 30AF | 7.5 | 7.5 | - | 2 | AC100 to 440 | 15 | 30 | PSE | 36 | Available | General-Purpose Product | High Harmonics/Surge Compatible Table | ||
฿ 4,980.00 | 1 Piece(s) | Same day | 30AF | 7.5 | 7.5 | - | 2 | AC100 to 440 | 20 | 30 | PSE | 36 | Available | General-Purpose Product | High Harmonics/Surge Compatible Table | ||
฿ 4,980.00 | 1 Piece(s) | 72 Day(s) | 30AF | 7.5 | 7.5 | - | 2 | AC100-240 | 30 | 30 | TUV / PSE / CE | 36 | Available | - | - | ||
฿ 4,980.00 | 1 Piece(s) | Same day | 30AF | 7.5 | 7.5 | - | 2 | AC100 to 440 | 32 | 30 | PSE | 36 | Available | General-Purpose Product | High Harmonics/Surge Compatible Table | ||
฿ 4,980.00 | 1 Piece(s) | Same day | 30AF | 7.5 | 7.5 | 5 | 2 | AC 100–240 | 5 | 30 | PSE | 36 | Available | - | - | ||
฿ 4,980.00 | 1 Piece(s) | Same day | 30AF | 7.5 | 7.5 | 5 | 2 | AC 100–240 | 5 | 30 | PSE | 36 | Available | General-Purpose Product | High Harmonics/Surge Compatible Table |
How can we improve?
How can we improve?