1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-SVF Series

EARTH LEAKAGE CIRCUIT BREAKER

Earth Leakage Circuit Breakers (ELCB) NV-SVF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,952.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The smallest breaker in the industry.

 
Part Number
NV63-SVF 3P 1.4A MB AC100-440V 30MA F SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,952.00

฿ 5,964.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 15 Rated block capacity AC 200 V(kA) 15
Rated block capacity AC 400 V(kA) 10 Number of Poles 3 Rated Operating Voltage(V) AC100 to 440
Rated Current(A) 1.4 rate sensitivity current(mA) 30 Mounting Method DIN/Screw retention
Representative Standard PSE Dimension height(mm) 100 Dimension width(mm) 54
Dimension depth(mm) 90 Connection Method Surface form Type General-Purpose Product
Specifications High Harmonics/Surge Compatible Table For motor protection

Please check the type/dimensions/specifications of the part NV63-SVF 3P 1.4A MB AC100-440V 30MA F in the Earth Leakage Circuit Breakers (ELCB) NV-SVF Series series.