(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Size as is, increased blocking performance. (high performance product)
Part Number |
---|
NV125-HV 3P 125A 100.200.500MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 100 | 50 | 3 | 125 | 100.200.500 | Fasten With Screws | PSE | 130 | 90 | 90 | High Performance Products | High Harmonics/Surge Compatible Table |
Loading...
Rated Operating Voltage(V) | AC100 to 440 |
---|
Please check the type/dimensions/specifications of the part NV125-HV 3P 125A 100.200.500MA in the Earth Leakage Circuit Breakers (ELCB) NV-HV Series series.
Part Number |
---|
NV125-HV 3P 100A 100.200.500MA |
NV125-HV 3P 100A 30MA |
NV125-HV 3P 125A 30MA |
NV125-HV 3P 15A 100.200.500MA |
NV125-HV 3P 15A 30MA |
NV125-HV 3P 20A 100.200.500MA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,467.00 | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 100 | 50 | 3 | 100 | 100.200.500 | Fasten With Screws | PSE | 130 | 90 | 90 | High Performance Products | High Harmonics/Surge Compatible Table | ||
฿ 16,467.00 | 1 Piece(s) | 72 Day(s) | 10 | - | - | - | - | 3 | 100 | 30 | - | - | - | - | - | - | - | ||
฿ 16,467.00 | 1 Piece(s) | 72 Day(s) | 10 | - | - | - | - | 3 | 125 | 30 | - | - | - | - | - | - | - | ||
฿ 16,467.00 | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 100 | 50 | 3 | 15 | 100.200.500 | Fasten With Screws | PSE | 130 | 90 | 90 | High Performance Products | High Harmonics/Surge Compatible Table | ||
฿ 16,467.00 | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 100 | 50 | 3 | 15 | 30 | Fasten With Screws | PSE | 130 | 90 | 90 | High Performance Products | High Harmonics/Surge Compatible Table | ||
฿ 16,467.00 | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 100 | 50 | 3 | 20 | 100.200.500 | Fasten With Screws | PSE | 130 | 90 | 90 | High Performance Products | High Harmonics/Surge Compatible Table |
How can we improve?
How can we improve?