(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Model with output power of 30 W.
[Features]
・ Standard model of catalog general-purpose power supply.
・ With wide variations, it is possible to combine in the same series even when using multiple items.
[Applications]
・ It is recommended for a wide range of applications centered on FA.
PBA30F
59% in volume compared to the conventional model
Fixed switching frequency (Separately-excited flyback method)
Low Leakage Current
It supports various optional parts such as mounting brackets and dedicated harnesses
Compatible with SEMI F47 standard
UL508-acquired (-N, -N1 type and 5 V, 12 V, 24 V products)
1: Series name
2: Single output
3: Rated output power
4: Full range input
5: Rated output voltage
6: Option
C: Coating
G: Low leakage current
E: EMI Class A compatible low leakage current
T: Vertical terminal block
J: Connector Type
N: With case cover (UL508-acquired 5 V, 12 V, 24 V)
N1: With Case cover, DIN rail mount bracket (UL508-acquired 5 V, 12 V, 24 V)
V: Variable voltage VR external support
A product that is widely used as a standard model.
Reduction in volume by 59% compared to the conventional model.
Part Number |
---|
PBA30F-24-N1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Safety standards | Width (mm) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Remote sensing | Output voltage variation (V) | Other optional functions | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,687.67 | SWITCHING POWER SUPPLY | 1 Piece(s) | 3 Day(s) | - | [With Cover] With cover (With DIN rail mounting fixture) | 30 | DC24V | 1.3 | - | 34.5 | 31.2 | 24 to 24.96 | - | - | 19.2 to 27 | NA | - |
Loading...
Single/multi | Single | Input Voltage | AC/DC | Input/output terminal shape | Terminal Block |
---|---|---|---|---|---|
Height(mm) | 78 | Depth(mm) | 103 | Input Voltage(V) | AC85 to 264/DC110 to 370 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available |
Please check the type/dimensions/specifications of the part PBA30F-24-N1 in the Switching Power Supply PBA30F Model 30W Single Output series.
Part Number |
---|
PBA30F-12 |
PBA30F-12-N1 |
PBA30F-15 |
PBA30F-15-N |
PBA30F-24 |
PBA30F-5-N1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Safety standards | Width (mm) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Remote sensing | Output voltage variation (V) | Other optional functions | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,467.74 | 1 Piece(s) | 3 Day(s) | - | Open frame | 30 | DC12V | 2.5 | - | 31 | 30 | 12 to 12.48 | - | - | 10 to 13.2 | NA | - | ||
฿ 1,886.37 | 1 Piece(s) | 3 Day(s) | 10 | [With Cover] With cover (With DIN rail mounting fixture) | 30 | DC12V | 2.5 | - | 34.5 | 30 | 12 to 12.48 | - | - | 10 to 13.2 | NA | - | ||
฿ 3,433.80 | 1 Piece(s) | 3 Day(s) | 10 | - | - | DC15V | - | UL / CE / CSA / TUV / CUL | 31 | 30 | 15 to 15.6 | N/A | N/A | 15.0 to 15.6 | - | N/A | ||
฿ 2,633.00 | 1 Piece(s) | Quote | 10 | [With Cover] With Cover | - | DC15V | - | UL / CE / CSA / TUV / CUL | 34.5 | 30 | 15 to 15.6 | N/A | N/A | 15.0 to 15.6 | - | N/A | ||
฿ 1,467.74 | 1 Piece(s) | 3 Day(s) | - | Open frame | 30 | DC24V | 1.3 | - | 31 | 31.2 | 24 to 24.96 | - | - | 19.2 to 27 | NA | - | ||
฿ 1,719.48 | 1 Piece(s) | 3 Day(s) | - | [With Cover] With cover (With DIN rail mounting fixture) | 30 | DC5V | 6 | - | 34.5 | 30 | 5 to 5.15 | - | - | 4.5 to 5.5 | NA | - |
How can we improve?
How can we improve?