1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switching Power Supply PBA30F Model 30W Single Output

Switching Power Supply PBA30F Model 30W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,467.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [Information for recommended related products]
    Cable Clamp with Urethane to Save Space
    Dsub Connector Harness (Molded)
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • Those with "-R6" at the end of the part number are MISUMI original models.
    If you want a product that compatible with the revised RoHS directive, please search by the model number with "-R6" removed with the part number search.

Product Description

Model with output power of 30 W.
[Features]
・ Standard model of catalog general-purpose power supply.
・ With wide variations, it is possible to combine in the same series even when using multiple items.
[Applications]
・ It is recommended for a wide range of applications centered on FA.

Features of PBA30F

PBA30F

PBA30F

59% in volume compared to the conventional model
Fixed switching frequency (Separately-excited flyback method)
Low Leakage Current
It supports various optional parts such as mounting brackets and dedicated harnesses
Compatible with SEMI F47 standard
UL508-acquired (-N, -N1 type and 5 V, 12 V, 24 V products)

Ordering information of PBA30F

Ordering information

1: Series name
2: Single output
3: Rated output power
4: Full range input
5: Rated output voltage
6: Option
C: Coating
G: Low leakage current
E: EMI Class A compatible low leakage current
T: Vertical terminal block
J: Connector Type
N: With case cover (UL508-acquired 5 V, 12 V, 24 V)
N1: With Case cover, DIN rail mount bracket (UL508-acquired 5 V, 12 V, 24 V)
V: Variable voltage VR external support

  • * Specifications differ when options are set. Please contact the manufacturer for details.

Block diagram

Block diagram

Drawing

Drawing
  • * The external shape differs for options T, J, N, N1 and V.
  • * Tolerance: ±1
  • * Weight: 270 g max (With case cover: 310 g max)
  • * Circuit board material / thickness: CEM-3/1.6 mm
  • * Chassis material: Electrogalvanized steel plate
  • * Unit: mm
  • * Chassis tightening torque: 0.6 N⋅m (6.3 kgf⋅cm) max
  • * Terminal block tightening torque: M3: 0.8 N⋅m (8.5 kgf⋅cm) max
  • * Please make a safety earth connection to the housing at 2 mounting holes (M3).

Development story

 

A product that is widely used as a standard model.
Reduction in volume by 59% compared to the conventional model.

Part Number
PBA30F-5-N1
PBA30F-12
PBA30F-12-N1
PBA30F-15
PBA30F-15-N
PBA30F-24
PBA30F-24-N1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Safety standards Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Remote sensing Output voltage variation
(V)
Other optional functions Bargain Article

฿ 1,719.48

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -[With Cover] With cover (With DIN rail mounting fixture)30DC5V6-34.5305 to 5.15--4.5 to 5.5NA-

฿ 1,467.74

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -Open frame30DC12V2.5-313012 to 12.48--10 to 13.2NA-

฿ 1,886.37

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)30DC12V2.5-34.53012 to 12.48--10 to 13.2NA-

฿ 3,433.80

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10--DC15V-CE / UL / CUL / TUV / CSA313015 to 15.6N/AN/A15.0 to 15.6-N/A

฿ 2,633.00

SWITCHING POWER SUPPLY 1 Piece(s) Quote 10[With Cover] With Cover-DC15V-CE / UL / CUL / TUV / CSA34.53015 to 15.6N/AN/A15.0 to 15.6-N/A

฿ 1,467.74

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -Open frame30DC24V1.3-3131.224 to 24.96--19.2 to 27NA-

฿ 1,687.67

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -[With Cover] With cover (With DIN rail mounting fixture)30DC24V1.3-34.531.224 to 24.96--19.2 to 27NA-

Loading...

  1. 1
 

Basic Information

Single/multi Single Input Voltage AC/DC Input/output terminal shape Terminal Block
Height(mm) 78 Depth(mm) 103 Input Voltage(V) AC85 to 264/DC110 to 370
Excess current protective circuit Available Excess voltage protective circuit Available