(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS series NV-F type earth leakage breaker supporting higher harmonic surge (standard product).
[Features]
· Earth leakage breaker with earth leakage detection characteristics, unlikely to have unnecessary earth leakage tripping in response to higher harmonics or surges.
· Also applicable to inverter load because a higher harmonics and surge compatible IC is built in.
· Can provide IEC rail mounting as standard.
· Can mount on front surface, without tightening nuts from the back.
· Terminal structure allows back surface wiring.
[Applications]
· Earth leakage breaker supporting higher harmonic surge.
Unified breaker vertical dimension for miniature relay socket vertical dimension of 72 mm.
Also applicable to inverter load because a higher harmonics and surge compatible IC is built in.
Can provide IEC rail mounting as standard.
Can mount on front surface, without tightening nuts from the back.
Terminal structure allows back surface wiring.
Frame A | 30 | 50 | |||||
---|---|---|---|---|---|---|---|
Type Name | NV30-FAU | NV50-FAU | |||||
Phase Wire Model | ø 1, 2 W | 3 ø 3 W 1 ø 2 W | ø 1, 2 W | 3 ø 3 W 1 ø 2 W | |||
Rated Current In A Standard Ambient Temperature 40°C | 5 10 15 20 30 | 5 10 15 20 30 40 50 | |||||
Number Of Contacts | 2 | 3 | 2 | 3 | |||
High Speed Type | Rated Sensitivity Current mA | 30 | |||||
Pickup Current UL 1053 | I△n × 75% | ||||||
Maximum Operating Time s | 0.04 (at 5I△n) (Note 3) | ||||||
Rated Short Circuit Breaking Capacity kA | UL 1077 CSA C22.2 No. 235 | Rated Voltage | AC V | 240 | 240 | ||
AC | 240 V | 2.5 (Note 1) | 2.5 (Note 1) | ||||
IEC 60947-2 EN 60947-2 GB 14048.2 (Icu/Ics) | Rated Operating Voltage Ue V | AC | 230 | 230 | |||
AC | 230 V | 2.5/1 (Note 2) | 2.5/1 (Note 2) | ||||
JIS C 8201-2-2 Ann.1 Ann.2 (Icu/Ics) (Note 4) | Rated Operating Voltage Ue V | AC | 100-200 | 100-200 | |||
AC | 200 V | 2.5/1 (Note 2) | 2.5/1 (Note 2) | ||||
100 V | 2.5/1 (Note 2) | 2.5/1 (Note 2) | |||||
Rated Impulse Withstand Voltage Uimp (kV) | 2.5 | ||||||
Current Type | AC | AC | |||||
Isolation Compliant | - | - | |||||
Reverse Connections | - | - | |||||
Selectability Type (Usage Category) | A | ||||||
Degree Of Contamination | 2 | ||||||
EMC Environmental Conditions (Environment A Or Environment B) | A | ||||||
External Dimensions (mm) | a | 40 | 60 | 40 | 60 | ||
b | 72 | 72 | |||||
c | 57 | 57 | |||||
ca | 73.5 | 73.5 | |||||
Connection Method | Front Surface Type | For Crimp Terminals | Possible | Possible | |||
Simple Back Surface Type | For Crimp Terminals | Possible | Possible | ||||
IEC 35 mm Rail Mounting | Possible | Possible | |||||
Electrical Appliance And Material Safety Law | Compliant | Compliant | |||||
Overcurrent Tripping Method | Thermal | Thermal | |||||
Trip Button | - | - | |||||
CE Mark | TÜV certification | TÜV certification | |||||
CCC Certification | acquired | acquired |
Note 1: The rated breaking capacity is 1.5 kA for parts with 5 A rated current.
Note 2: The rated breaking capacity is 1.5/1 kA for parts with 5 A rated current.
Note 3: 0.1 for UL1053.
Note 4 NV30-FA and NV50-FA only display JIS C 8201-2-2 Ann.2.
Rated breaking capacity is 5 kA (200 V AC or 240 V AC) (dedicated product for AC circuits)
Screw mounting and IEC 35 mm rail mounting are available as standard.
Motor circuit protection characteristics are also standard. Motor protection rated current is set for NF50-FHU and NV50-FHU types.
Frame A | 50 | ||||
---|---|---|---|---|---|
Type Name | NV50-FHU | ||||
Phase Wire Model | ø 1, 2 W | ⌀3 3 W, ⌀1 2 W, ⌀1 3 W | |||
Rated Current In A Standard Ambient Temperature 40°C | 5 10 15 20 30 40 50 | ||||
Rated Current For Motor Protection (Note 1) | - | 1.4 2.5 4 6.3 7.1 16 25 32 45 | |||
Number Of Contacts | 2 | 3 | |||
High Speed Type | Rated Sensitivity Current mA | 30, 50, 100 | |||
Pickup Current UL 1053 | I△n × 75% | ||||
Maximum Operating Time s | 0.04 (at 5I△n) (Note 3) | ||||
Rated Short Circuit Breaking Capacity kA | UL 1077 CSA C22.2 No. 235 | Rated Voltage | AC V | 240 | |
AC | 240 V | 5 | |||
IEC 60947-2 EN 60947-2 (Icu/Ics) | Rated Operating Voltage Ue V | AC | 230 | ||
AC | 230 V | 5/2 | |||
GB 14048.2 (Icu/Ics) | Rated Operating Voltage Ue V | AC | 240 | ||
AC | 240 V | 5/2 | |||
JIS C 8201-2-2 Ann.1 Ann.2 (Icu/Ics) | Rated Operating Voltage Ue V | AC | 100-200 | ||
AC | 200 V | 5/2 | |||
100 V | 5/2 | ||||
Rated Impulse Withstand Voltage Uimp (kV) | 4 | ||||
Current Type | AC | ||||
Isolation Compliant | - | ||||
Reverse Connections | - | ||||
Selectability Type (Usage Category) | A | ||||
Degree Of Contamination | 2 | ||||
EMC Environmental Conditions (Environment A Or Environment B) | A | ||||
External Dimensions (mm) | a | 50 | 75 | ||
b | 96 | ||||
c | 60 | ||||
ca | 76 | ||||
Connection Method | Front Surface Type | For Crimp Terminals | Possible | ||
Mounting Method | IEC 35 mm Rail | Possible | |||
Mounting Screw (Note 2) | Possible | ||||
Electrical Appliance And Material Safety Law | Compliant | ||||
Overcurrent Tripping Method | Completely electromagnetic | ||||
Trip Button | - | ||||
CE Mark | TÜV certification | ||||
CCC Certification | acquired |
Note 1: For rated current for motor protection, only current sensitivities of 30 mA or 50 mA can be fabricated.
Note 2: The customer must provide the mounting screws.
Note 3: 0.1 for UL 1053.
Part Number |
---|
NV50-FAU 3P 40A AC100-200V 30MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Type | Features | Phase display | Phase display | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,578.00 ฿ 4,933.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 2.5 | 2.5 | 3 | AC100 to 200 | 40 | 30 | 72 | 60 | 73.5 | - | For control panel | High harmonic surge support type | NA | - | - |
Loading...
Mounting Method | DIN/Screw retention | Representative Standard | PSE / CE / TUV / CCC | Connection Method | Surface form |
---|
Please check the type/dimensions/specifications of the part NV50-FAU 3P 40A AC100-200V 30MA in the Earth Leakage Circuit Breaker Supporting Higher Harmonic Surge (Standard Product), WS Series NV-F Type series.
Part Number |
---|
NV30-FAU 3P 20A AC100-200V 30MA |
NV30-FAU 3P 30A AC100-240V 30MA |
NV50-FAU 3P 20A AC100-200V 30MA |
NV50-FAU 3P 50A 30MA |
NV50-FAU 3P 5A AC100-200V 30MA |
NV50-FHU 2P 10A AC100-200V 30MA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Type | Features | Phase display | Phase display | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,507.00 | 1 Piece(s) | 72 Day(s) | 30AF | 2.5 | 2.5 | 3 | AC100 to 200 | 20 | 30 | 72 | 60 | 73.5 | - | For control panel | High harmonic surge support type | NA | - | - | ||
฿ 6,507.00 | 1 Piece(s) | 72 Day(s) | 30AF | 2.5 | 2.5 | 3 | AC100-200 | 30 | 30 | 72 | 60 | 73.5 | Breaker for control panel | - | - | - | NA | Harmonic surge type | ||
฿ 6,578.00 | 1 Piece(s) | 72 Day(s) | 50AF | 2.5 | 2.5 | 3 | AC100 to 200 | 20 | 30 | 72 | 60 | 73.5 | - | For control panel | High harmonic surge support type | NA | - | - | ||
฿ 6,578.00 | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 6,578.00 | 1 Piece(s) | 72 Day(s) | 50AF | 1.5 | 1.5 | 3 | AC100 to 200 | 5 | 30 | 72 | 60 | 73.5 | - | For control panel | High harmonic surge support type | NA | - | - | ||
฿ 4,470.00 | 1 Piece(s) | 72 Day(s) | 50AF | 5 | 5 | 2 | AC100 to 200 | 10 | 30 | 96 | 50 | 76 | - | For control panel | High harmonic surge support type | NA | - | - |
How can we improve?
How can we improve?