1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-SVF Series with CE/CCC

Earth Leakage Circuit Breakers (ELCB) NV-SVF Series with CE/CCC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,410.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Industry's smallest breaker was born. F Style (general purpose product) CE and CCC

 
Part Number
NV32-SVF 2P 15A 30MA CESALE
NV32-SVF 2P 20A AC100-240V 30MA CE・CCCSALE
NV32-SVF 3P 30A AC100-440V 30MA CE・CCCSALE
NV63-SVF 3P 50A AC100-440V 30MA CE・CCCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
Dimension width
(mm)

฿ 6,410.00

฿ 4,807.50

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day 30AF7.57.552AC100 to 4403036

฿ 6,410.00

฿ 4,807.50

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30AF7.57.5-2AC 100–2402036

฿ 9,360.00

฿ 7,020.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30AF7.57.553AC100 to 4403054

฿ 10,302.00

฿ 7,726.50

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 50AF1515103AC100 to 4405054

Loading...

  1. 1

Basic Information

rate sensitivity current(mA) 30 Mounting Method DIN/Screw retention Representative Standard PSE / CE / TUV / CCC
Dimension height(mm) 100 Dimension depth(mm) 90 Connection Method Surface form
Type General-Purpose Product Specifications High Harmonics/Surge Compatible Table