1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MELSEC-F Series Display Module

MELSEC-F Series Display Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,643.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

MELSEC-F Series Display Module.
[Features]
· The monitor settings make easy operation at a reasonable cost possible.
· Can be connected to a sequencer with 1 cable. (FX-10DM-SET0)
· Can be mounted directly, with no need for wiring. (FX3G-5DM/FX3U-7DM)
[Applications]
· For machine startup, adjustment, and program changing.

Display Module FX-10DM-SET0 Features

Can be mounted on a surface and connected to a sequencer with a cable.
When used with a registration monitor, up to 8 frequently used devices can be registered easily.
Comments and messages can be displayed in an easy-to-see manner in the display content.

FX-10DM-SET0 Specifications

FunctionData Change FunctionsCurrent Value ChangeChanges Current T, C, and D Values
Setting Value ChangeChanges Current T and C Values
Reset FunctionReset Current T, C, and D Values to 0
Device Monitoring FunctionWord Device (16‑Bit)Displays T and C current values / setting values and D current value.
Word Device (32‑Bit)32‑bit counter displays C current value / setting value and D current value.
Registration Monitor FunctionA Function for registering in advance up to 8 lines of devices and messages to display
Message Display FunctionDisplays ASCII code saved to the sequencer data register.
Display content can be switched from the sequencer.
· Up to 16 single-byte characters per line
· Displays letters, numbers, Japanese Kana and symbols.
Comment FunctionDisplays device monitors and registration monitor screen word device names in the comments in the sequencer.
· 8 single-byte characters per line for 16‑bit, 4 characters per line for 32‑bit
· Displays letters, numbers, Japanese Kana and symbols.
Buzzer SoundCan be set ON/OFF.
System LanguageJapanese/English switchable
Performance SpecificationsDust-Proof, WaterproofThe operation panel screen has a dustproof and water-proof construction equivalent to IP65f (compliance checked in IP65f testing, but this test does not guarantee the use in all environments).
Connectable SequencersFX1S, FX3S, FX1N, FX3G, FX2N, FX3U, FX1NC, FX3GC, FX2NC, FX3UC
FX3S, FX3G, and FX3GC are treated as FX1N devices.
FX3U and FX3UC are treated as FX2N devices.

Display Module FX3G-5DM Features And External Diagram

Can be mounted directly on the FX3G sequencer, with no need for wiring.
Utilizes a maintenance-free green LED backlight.
Comes with an "Operator function" allowing operation with the keys only, and a "Control function" for control via sequences.
Can be used with a function extension board.

FX3G-5DM

FX3G-5DM

FX3G-5DM Specifications

FunctionMonitor/TestInput (X), Output (Y), Auxiliary Relay (M), State (S), Timer (T), Counter (C), Data Register (D) [16‑bit/32‑bit], Expansion Register (R) [16‑bit/32‑bit], Expansion File Register (ER) [16‑bit/32‑bit] Monitor/Test Functions
*There is no test function for input (X).
Error CheckA function that performs an error check and displays the results
LANGUAGESets the Menu Display Language to Japanese or English.
Contrast AdjustmentAdjusts the contrast (-5 to 10). Default value: 0
Time SettingCurrent TimeDisplays the current time.
Time ChangeSets the current time.
KeywordCan unlock the set keyword.
Memory Cassette TransferData can be transferred between the internal EEPROM and a memory cassette.
Designated Device Monitor FunctionDisplays the monitor/test screen of the designated device on the top screen.
Screensaver FunctionDisplays a screen saver when no keys are used for a specified time.
Display Screen Protection FunctionCan protect all functions valid, change (test) function prohibited and top screen (time display).
Operation Button ON/OFF InformationAllows monitoring of the ON/OFF state of operation buttons.
Current Value Hexadecimal Display SettingsChanges current and set values of times, counters, data registers, expansion registers and expansion file registers to hexadecimal display.
*A sequence program is needed to display the current values for timer (T), counter (C), data register (file register) (D) [16‑bit/32‑bit], expansion register (R) [16‑bit/32‑bit], and expansion file register (ER) [16‑bit/32‑bit] as hexadecimal values.
Display/Switch SpecificationsDisplay ElementsSTN Monochrome Liquid Crystal
BacklightGreen LED Backlight
Display TextNumber Of CharactersFour Lines of 16 Single-byte Characters
TextSingle-byte Alphanumerics, Katakana
Menu Display LanguageJapanese/English
Switches (Operation Button)4 (OK, ESC, +, -)
Performance SpecificationsConnectable SequencersFX3G

Display Module FX3U-7DM Features And External Diagram

A holder (1.4 m cable included) for attaching FX3U-7DM type display modules to the panel.
Attachment to a panel door, etc., allows monitoring/testing the device and checking the display screen without opening the door, etc.

FX3U-7DM

FX3U-7DM

FX3U-7DM Specifications

FunctionMonitor/TestDeviceInput (X), Output (Y), Auxiliary Relay (M), State (S), Timer (T), Counter (C), Data Register (D) [16‑bit/32‑bit], Expansion Register (R) [16‑bit/32‑bit], Expansion File Register (ER)[16‑bit/32‑bit] Monitor/Test Functions
*There is no test function for input (X).
User Registration DeviceUp to four data registers (D) [16‑bit/32‑bit] can be registered (a program required).
Error CheckA function that performs an error check and displays the results
LANGUAGE (Menu Display Language Setting)Sets the Menu Display Language to Japanese or English.
Contrast AdjustmentAdjusts the contrast (-5 To 10). Default value: 0
Time SettingSettingSets the current time.
DisplayDisplays the current time.
KeywordCan unlock the set keyword.
Device All ClearA function for initializing Input (X), Output (Y), Auxiliary Relay (M), State (S), Timer (T), Counter (C), Data Register (D) and Expansion Register (R).
However, this does not include the file register (D).
(Sets bit device to OFF, and word device current value to 0.)
PC InformationA function for checking version information, keyword state, program memory type and state, and battery voltage, etc.
Scan Time DisplayDisplays scan time (maximum/minimum/current values).
Memory Cassette TransferData can be transferred/collated between internal RAM and a memory cassette.
Operation Button ON/OFF InformationAllows monitoring of the ON/OFF state of operation buttons (a program required).
Current Value Hexadecimal Display SettingsChanges current values / setting values for timers, counters, data registers, expansion registers and expansion file registers to hexadecimal values (a program required).
Display Screen Protection FunctionCan protect all functions valid, change (test) function prohibited and top screen (time display) (a program required).
User Message DisplayCan issue display commands for the following codes stored in display devices.
Single-byte alphanumerics: 20H To 7DH ASCII codes
Katakana: A1H To DFH ASCII code
Japanese: SHIFT JIS Code (standards 1 and 2)
(a program required)
Performance SpecificationsConnectable SequencersFX3U, FX3UC-32MT-LT(-2)
<Caution>
FX3UC-32MT-LT(-2) features FX3U-7DM as standard equipment.

Display Module Holder FX3U-7DM-HLD Features And External Diagram

A holder (1.4‑m cable included) for attaching FX3U-7DM type display modules to a panel.
Attachment to a panel door, etc., allows monitoring/testing the device and checking the display screen without opening the door, etc.

X3U-7DM-HLD

X3U-7DM-HLD

Part Number
FX3G-5DMSALE
FX3S-5DMSALE
FX3U-7DMSALE
FX3U-7DM-HLDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen Display color
(colors)
Ladder editing function Language switching function Representative Standard Applicable Series Cable Length
(m)
Other specifications

฿ 1,643.00

฿ 1,408.54

OPTION/ACCESSORIES 1 Piece(s) Same day [STN] STNMonochrome (white/black)NAAvailable-FX3G0Utilizes a maintenance-free green color LED backlight that does not require wiring and can be directly mounted to the FX3G sequencer. Equipped with key only operable Operator Functions and sequencer-controlled Control Functions that can be used in together with a function expansion board.

฿ 1,673.00

฿ 1,434.26

PLCFUNCTIONMODULE 1 Piece(s) Same day ----CEFX3S-Equipped with LED backlight.

฿ 4,928.00

฿ 4,224.28

OPTION/ACCESSORIES 1 Piece(s) Quote --NAAvailable-FX3U / FX3UC-32MT-LT(-2)0Can be mounted to the FX3U top surface. No wiring is necessary. Japanese language display is available. Japanese language messages (Kanji, Hiragana, Katakana) can be displayed. FX3UC-32MT-LT(-2) is equipped as standard

฿ 2,258.00

฿ 1,935.78

OPTION/ACCESSORIES 1 Piece(s) Quote --NAAvailable-FX3U / FX3UC-32MT-LT(-2)1.4Holder (includes cable length: 1.4 m) for mounting the FX3U-7DM display module to panel surfaces. FX3U (FX3UC-32MT-LT (-3) is equipped as standard)

Loading...

  1. 1
 

Basic Information

Mounting type Other