(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plug communications nylon connectors that can be connected with a single action.
[Features]
· Compatible cable core size (communications line / shield wire) is 0.5 mm2 (AWG20).
[Applications]
· Suitable for use in CC-Link communications.
CC-Link communications single-action connector plug. Cover color: red.
Compatible Cables | Core Wire Size | Communications line: 0.5 mm2 (AWG20) shield wire (drain wire): 0.5 mm2 (AWG20) |
---|---|---|
Outer Diameter Size | φ2.2 to 3.0 mm | |
Cover Color | Red |
Part Number |
---|
A6CON-L5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 3,080.00 ฿ 2,639.87 | OPTION/ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day |
Loading...
Connector Shape | Square shape | Connector series initials | A/B/C | A/B/C | For CC-Link |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number of Pins | 5 | Application | Cable Connection |
Allowable Current(A) | 10 | Allowable Voltage(V) | AC/DC250 | Wire connection method | Pressure Welding |
Connection direction | Straight | Specifications | Drain line conforming product | Key for Preventing Incorrect Insertion | Type B (for CC-link communication) |
Features | Single-Action Lock | Contact Material | Copper Alloy | Plating specification (contact) | Nickel base gold |
Plating thickness(μm) | Gold Plating: 0.5 or Above | Conforming wire size(AWG) | 20 (0.5 mm2) stranded wire | Conforming cable outer diameter(mm) | φ 2.2 to 3 |
Body color | Black | Cover Color | Red semi-transparent | Allowable Current Supplement | Current: 1 pole maximum size of 10 A (When power is running through two or more adjoining contact poles, maximum 7 A/pole) |
Please check the type/dimensions/specifications of the part A6CON-L5P in the CC-Link Communications Single-Action Connector Plug series.
How can we improve?
How can we improve?