(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Noise terminal noise filter for voltage suppression.
[Features]
·10 kHz to 1 MHz high attenuation type.
·Single-phase 250 V.
·Ground capacitor that can be selected according to the application.
·It uses a quick and easy push-down terminal block (with screw fall prevention function).
·DIN rail mounting type is available as an option.
·It has mounting compatibility with NAC, NAH, NAM, NMP and can be used properly according to the application.
[Applications]
·Ideal for using multiple switched-mode power supplies, robots with single-phase inverters or servo motors, medical equipment, etc.
NAH series
10 kHz to 1 MHz high attenuation type
Single-phase 250 V
It uses a quick and easy push-down terminal block (With screw fall prevention function)
Code | Leakage current Input 125/250 V 60 Hz | Capacitor capacity (Nominal value) |
---|---|---|
000 | 5 µA / 10 µA max | N/A |
101 | 12.5 µA / 25 µA max | 100 pF |
221 | 25 µA / 50 µA max | 220 pF |
331 | 37.5 µA / 75 µA max | 330 pF |
471 | 50 µA / 100 µA max | 470 pF |
681 | 75.5 µA / 150 µA max | 680 pF |
102 | 0.13 mA / 0.25 mA max | 1,000 pF |
222 | 0.25 mA / 0.5 mA max | 2,200 pF |
332 | 0.38 mA / 0.75 mA max | 3,300 pF |
472 | 0.5 mA / 1.0 mA max | 4,700 pF |
Item | NAH-06-472 | NAH-10-472 | NAH-16-472 | NAH-20-472 | NAH-30-472 |
---|---|---|---|---|---|
Rated Voltage〔V〕 | AC 1⌀ 250/DC250 | ||||
Rated current〔A〕 | 6 | 10 | 16 | 20 | 30 |
Test voltage (Between terminals and mounting plates) | 2,500 V AC (cutoff current = 20 mA), 1-minute, normal temperature normal humidity | ||||
Insulation resistance (Between terminals and mounting plates) | 500 V DC 100 MΩ min normal temperature normal humidity | ||||
Leakage current 125/250 V 60 Hz | 0.5 mA / 1.0 mA max | ||||
Voltage drop | 1.0 V max | ||||
Safety standard certified temperature | —25 to +85°C (Refer to the derating characteristics) | ||||
Operating Temperature | —40 to +85°C (Refer to the derating characteristics) | ||||
Operating Humidity | 20 to 95%RH (No condensation) | ||||
Storage temperature/humidity | —40 to +85°C, 20 to 95%RH (No condensation) | ||||
Vibration | 10 to 55 Hz, 19.6 m/s^2 (2 G), period 3 minutes X, Y, Z direction 1 hour each | ||||
Impact | 196.1 m/s^2 (20 G) 11 ms X, Y, Z direction 1 time each | ||||
Safety Standard | UL1283, CSA C22.2 No.8 (C-UL), DIN EN60939 VDE0565 Teil 3-1, ENEC (Except for DC input) | ||||
External dimensions (excluding protrusions) / weight | 53 × 41 × 92 mm (W × H × D) / 300 g max (Option: for -D, refer to the drawing) |
Since this product uses a push-down terminal block, it is shipped in the following conditions.
1 Terminal block cover is stored.
2 Terminal block screw is retained on the upper side.
Standard type
DIN rail mounting type
Grounding through a DIN rail may not provide the proper noise attenuation effect.
Grounding should be done by connecting to the protective ground terminal (PE) of the noise filter main body.
There are 2 protective ground terminals, but you can use it even by connecting only one of them.
Precautions for mounting DIN rail
NAH-06-472
Attenuation characteristic (Static characteristics)
Pulse attenuation characteristics pulse width 1 µs
NAH-10-472
Attenuation characteristic (Static characteristics)
Pulse attenuation characteristics pulse width 1 µs
NAH-16-472
Attenuation characteristic (Static characteristics)
Pulse attenuation characteristics pulse width 1 µs
NAH-20-472
Attenuation characteristic (Static characteristics)
Pulse attenuation characteristics pulse width 1 µs
NAH-30-472
Attenuation characteristic (Static characteristics)
Pulse attenuation characteristics pulse width 1 µs
Part Number |
---|
NAH-06-472 |
NAH-06-472-D |
NAH-10-472 |
NAH-16-222 |
NAH-16-472 |
NAH-30-472 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Mounting Method | H (mm) | Leak current value (mA max) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,178.27 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | - | 6 | Fasten With Screws | 41 | 1(250V60Hz) | ||
฿ 1,315.81 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | 10 | 6 | DIN Rail | 48 | 1(250V60Hz) | ||
฿ 1,167.66 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | - | 10 | Fasten With Screws | 41 | 1(250V60Hz) | ||
฿ 1,238.74 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | - | 16 | Fasten With Screws | 41 | 0.5(250V60Hz) | ||
฿ 1,285.57 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | 10 | 16 | Fasten With Screws | 41 | 1(250V60Hz) | ||
฿ 1,370.23 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | 10 | 30 | Fasten With Screws | 41 | 1(250V60Hz) |
Loading...
Input Type | Single-Phase | Wiring Method | Screw Fastening | Safety standards | UL / CUL / CSA |
---|---|---|---|---|---|
D(mm) | 92 | W(mm) | 53 | Representative standards (VDE) | Corresponds To |
Representative standards (ENEC) | Corresponding (excluding time of DC input) | 10kHz to 1 MHz, high attenuation | Corresponds To |
How can we improve?
How can we improve?