(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electromagnetic contactor for Mitsubishi electromagnetic switch.
[Features]
· Main contact is b contact (always closed contact)
· Types are AC operation B-N type and DC operation BD-N type.
[Applications]
· For motor startup resistance short-circuit, and for AC motor soft start.
· For regenerative power generation (dynamic brake) and for electric light circuit AC/DC power switching.
Operation Method | Type Name | Main Contact Configuration | DC Rated Operating Current [A] | Open Thermal Current Ith[A] | Auxiliary Contact Configuration | |||
---|---|---|---|---|---|---|---|---|
DC Motor Load (DC2, DC4 Class) | DC Resistance Load (DC1 Class) | |||||||
100 V To 110 V | 200 V To 220 V | 100 V To 110 V | 200 V To 220 V | |||||
AC Operation | B-N20 | 1a2b, 3b | 8 (15) | 1 (5) | 15 (20) | 5 (10) | 25 | 2a |
B-N65 | 20 (50) | 3 (20) | 30 (65) | 10 (30) | 80 | 2a2b | ||
B-N100 | 1a2b | 30 | 3 | 40 | 20 | 120 | ||
DC Operation | BD-N20 | 1a2b | 8 | 1 | 15 | 5 | 25 | 2a |
BD-N65 | 20 | 3 | 30 | 10 | 80 | 2a2b | ||
BD-N100 | 30 | 3 | 40 | 20 | 120 |
Operation Method | Type Name | Main Contact Configuration | AC Rated Operating Current [A] | ||||
---|---|---|---|---|---|---|---|
b-Contact | a-Contact | ||||||
Three-Phase | 2-Contact In-Line Single-Phase | 1-Contact Single-Phase | 1-Contact Single-Phase | ||||
200 V To 220 V | 380 V To 440 V | 200 V To 220 V | 200 V To 220 V | 200 V To 220 V | |||
AC Operation | B-N20 | 1a2b, 3b | 18 | 13 | 18 | 18 | 18 |
B-N65 | 50 | 35 | 50 | 50 | 50 | ||
B-N100 | 1a2b | 80 | 55 | 80 | 80 | 80 | |
DC Operation | BD-N20 | 1a2b | 18 | 13 | 18 | 18 | 18 |
BD-N65 | 50 | 35 | 50 | 50 | 50 | ||
BD-N100 | 80 | 55 | 80 | 80 | 80 | ||
Closing, interruption role conditions / switching durability | Closing only, no break / 500,000 times | Closing, break 500,000 times | Closing only, no break / 500,000 times | Closing, break 500,000 times |
Note 1. Switching durability is the value when switching closing rated operating current × 6, or break rated operating current × 1, or when switching without interruption.
Type Name | Input [VA] | Power Consumption [W] | Operating Voltage [V] | Coil Current [mA] | Operating Time [ms] | |||
---|---|---|---|---|---|---|---|---|
Instantaneous | Constant | Operation | Open | Coil ON → Main b OFF | Coil OFF → Main b ON | |||
B-N20 | 90 | 15 | 4.0 | 125 to 155 | 75 to 110 | 60 | 7 to 15 | 13 to 25 |
B-N65 | 210 | 23 | 2.8 | 110 to 140 | 50 to 100 | 85 | 12 to 28 | 45 to 105 |
B-N100 | 270 | 24 | 2.9 | 110 to 140 | 60 to 130 | 100 | 20 to 25 | 110 to 130 |
BD-N20 | - | 9 | 50 to 65 | 10 to 30 | 90 | 38 to 52 | 10 to 23 | |
BD-N65 | - | 24 | 55 to 65 | 12 to 30 | 240 | 68 to 92 | 13 to 29 | |
BD-N100 | - | 31 | 50 to 65 | 12 to 30 | 310 | 104 to 156 | 30 to 70 |
Part Number |
---|
B-N65 AC100V |
B-N65 AC200V |
B-N100 AC100V |
BD-N65 DC12V |
BD-N65 DC24V |
BD-N100 DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Specifications | Uses Rated Alternating Current b Contact, Triple Phase 200 to 220 V AC (A) | Uses Rated Alternating Current b Contact, Triple Phase 380 to 440V AC (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,746.00 ฿ 5,599.85 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | AC100 | 124 | 100 | 127 | Alternating Current Operation | 50 | 35 | ||
฿ 6,746.00 ฿ 5,599.85 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | AC200 | 124 | 100 | 127 | Alternating Current Operation | 50 | 35 | ||
฿ 10,521.00 ฿ 8,737.69 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | AC100 | 150 | 100 | 137 | Alternating Current Operation | 80 | 55 | ||
฿ 9,880.00 ฿ 8,187.56 | MAGNETIC CONTACTOR DC | 1 Piece(s) | 98 Day(s) | DC12 | 134 | 100 | 158 | Direct current operation | 50 | 35 | ||
฿ 9,880.00 ฿ 8,187.56 | MAGNETIC CONTACTOR DC | 1 Piece(s) | 98 Day(s) | DC24 | 134 | 100 | 158 | Direct current operation | 50 | 35 | ||
฿ 13,575.00 ฿ 11,199.38 | MAGNETIC CONTACTOR DC | 1 Piece(s) | 98 Day(s) | DC24 | 150 | 102 | 162 | Direct current operation | 80 | 55 |
Loading...
Operating Method | Irreversible type | Number of Poles | 3 | Auxiliary Contact | 2a2b |
---|---|---|---|---|---|
Equipment Name | Main circuit B contact type electromagnetic contact device |
How can we improve?
How can we improve?