1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UL 489 Listed MCCB, UL Compliant Product (Part Number)

MOLDED CASE CIRCUIT BREAKER

UL 489 Listed MCCB, UL Compliant Product
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,783.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

- Low-Voltage Circuit Breakers MCCB (Molded Case Circuit Breakers) NF series from Mitsubishi electric. - The molded case circuit breaker (MCCB) opens and closes a low voltage circuit and breaks the fault current (an overload current or short circuit current) automatically, to protect the wirings/conductors of the circuit. - MCCB (Molded Case Circuit Breakers) NF series have 4 types available, NF-C (Economy type), NF-S (Standard type), NF-H (High-performance type) and NF-U (Current limiting-type ultra-breaker). - Rated ambient temperature 40°C. - Number of poles is up to 4. - Rated current can be select up to 440 A.

Specifications of WS Series NF Type MCCB (UL Product)

HRU series image

HRU series image

NF100-HRU

  • Standard support for mounting IEC 35 mm rail
  • 480 V AC compatible UL 489 circuit breaker
  • Number of Positions: 2
  • AC/DC:AC
  • Maximum compatible voltage (AC): 500 V AC class
  • Rated Insulation Voltage: 500
  • Product weight of front surface type: 0.55 kg
  • Isolation compatibility: Compatible
  • EMC environmental conditions (Environment A or Environment B): N/A

NF50-SMU

  • Width 36 mm (2-position product) UL 489 compatible
  • Standard support for mounting IEC 35 mm rail
  • Number of Positions: 2
  • AC/DC:AC
  • Maximum compatible voltage (AC): 400 V AC class
  • Rated Insulation Voltage: 440
  • Product weight of front surface type: 0.3 kg
  • Isolation compatibility: Compatible
  • EMC environmental conditions (Environment A or Environment B): N/A

NF100-SWU

  • Number of Positions: 2
  • AC/DC:AC
  • Maximum compatible voltage (AC): 600 V AC class
  • Rated Insulation Voltage: 690
  • Product weight of front surface type: 0.7 kg
  • Isolation compatibility: Compatible
  • EMC environmental conditions (Environment A or Environment B): N/A
  • * The standard ambient temperature is 40°C for IEC.

NF-SFW

  • Number of Positions: 3
  • AC/DC:AC
  • Maximum compatible voltage (AC): 600 V AC class
  • Rated Insulation Voltage: 690
  • Product weight of front surface type: 2.0 kg
  • Isolation compatibility: Compatible
  • EMC environmental conditions (Environment A or Environment B): N/A
  • * The standard ambient temperature is 40°C for IEC.
  • * For 3-pole products, use 2 positions.

Lineup

A Frame50100
Supported voltage240 V
UL 489 Listed
MCCB
NF50-SMU
240 V 5 kA
1P
2P
3P
--
--NF100-HRU
240 V 50 kA (25 kA)
480 V 18 kA (10 kA)
2P
3P
  • * The breaking capacity in parentheses of NF100-SRU, NF100-HRU, NV100-SRU, NV100-HRU is the breaking capacity with a rated current of 15 A or less.
Part Number
NF50-SMU 2P 5A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 240 V
(kA)
Rated Operating Voltage
(V)

฿ 5,567.00

฿ 4,175.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 50AF1025DIN rail mountCE / UL / CSA124367010AC240

Loading...

  1. 1
 

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type

Please check the type/dimensions/specifications of the part NF50-SMU 2P 5A in the UL 489 Listed MCCB, UL Compliant Product series.

Products with similar specification

Part Number
NF50-SMU 1P 20A
NF50-SMU 1P 2A
NF50-SMU 1P 5A
NF50-SMU 2P 10A
NF50-SMU 2P 15A
NF50-SMU 3P 10A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 240 V
(kA)
Rated Operating Voltage
(V)

฿ 2,783.00

1 Piece(s) Same day 50AF-120DIN rail mountUL / CE / CSA12418705AC240

฿ 2,783.00

1 Piece(s) 72 Day(s) 50AF-12DIN rail mountUL / CE / CSA12418705AC240

฿ 2,783.00

1 Piece(s) 72 Day(s) 50AF-15DIN rail mountUL / CE / CSA12418705AC240

฿ 5,567.00

1 Piece(s) 72 Day(s) 50AF10210DIN rail mountUL / CE / CSA124367010AC240

฿ 5,567.00

1 Piece(s) 72 Day(s) 50AF10215DIN rail mountUL / CE / CSA124367010AC240

฿ 8,265.00

1 Piece(s) 72 Day(s) 50AF10310DIN rail mountUL / CE / CSA124547010AC240