(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Low-Voltage Circuit Breakers MCCB (Molded Case Circuit Breakers) NF series from Mitsubishi electric. - The molded case circuit breaker (MCCB) opens and closes a low voltage circuit and breaks the fault current (an overload current or short circuit current) automatically, to protect the wirings/conductors of the circuit. - MCCB (Molded Case Circuit Breakers) NF series have 4 types available, NF-C (Economy type), NF-S (Standard type), NF-H (High-performance type) and NF-U (Current limiting-type ultra-breaker). - Rated ambient temperature 40°C. - Number of poles is up to 4. - Rated current can be select up to 440 A.
HRU series image
A Frame | 50 | 100 | ||
---|---|---|---|---|
Supported voltage | 240 V | |||
UL 489 Listed MCCB | NF50-SMU 240 V 5 kA | 1P 2P 3P | - | - |
- | - | NF100-HRU 240 V 50 kA (25 kA) 480 V 18 kA (10 kA) | 2P 3P |
Part Number |
---|
NF50-SMU 2P 20A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 240 V (kA) | Rated Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,567.00 ฿ 4,175.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 2 | 20 | DIN rail mount | CE / UL / CSA | 124 | 36 | 70 | 10 | AC240 |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type |
---|
Please check the type/dimensions/specifications of the part NF50-SMU 2P 20A in the UL 489 Listed MCCB, UL Compliant Product series.
Part Number |
---|
NF50-SMU 1P 5A |
NF50-SMU 2P 10A |
NF50-SMU 2P 15A |
NF50-SMU 2P 2A |
NF50-SMU 2P 5A |
NF50-SMU 3P 10A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 240 V (kA) | Rated Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,783.00 | 1 Piece(s) | 72 Day(s) | 50AF | - | 1 | 5 | DIN rail mount | UL / CE / CSA | 124 | 18 | 70 | 5 | AC240 | ||
฿ 5,567.00 | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 2 | 10 | DIN rail mount | UL / CE / CSA | 124 | 36 | 70 | 10 | AC240 | ||
฿ 5,567.00 | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 2 | 15 | DIN rail mount | UL / CE / CSA | 124 | 36 | 70 | 10 | AC240 | ||
฿ 5,567.00 | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 2 | 2 | DIN rail mount | UL / CE / CSA | 124 | 36 | 70 | 10 | AC240 | ||
฿ 5,567.00 | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 2 | 5 | DIN rail mount | UL / CE / CSA | 124 | 36 | 70 | 10 | AC240 | ||
฿ 8,265.00 | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 3 | 10 | DIN rail mount | UL / CE / CSA | 124 | 54 | 70 | 10 | AC240 |
How can we improve?
How can we improve?