1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-CS Series

MOLDED CASE CIRCUIT BREAKER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,690.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Standard type small breaker.
[Features]
An economical product that is widely popular in the market.
· Width 67.5 mm (3P).
· Mountable on IEC 35 mm rail.
· Standard compliance to CE marking + CCC authentication (excludes NV).
· Earth leakage breaker handles higher harmonics and surges.

WS Series NF-C Type No-Fuse Breaker Specifications

Outline drawing

Outline drawing

Frame A30
Type NameNF30-CS
Rated Current A
(Standard Ambient Temperature 40°C)
3 5 10 15 20 30
Number of Poles23
Rated Insulation Voltage V500
Rated
Short
Circuit
Breaking
Capacity
kA

 
JIS C 8201-2-1 Ann.1
JIS C 8201-2-1 Ann.2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V-
500 V-
440 V-
415 V1.5/1.5
400 V1.5/1.5
380 V1.5/1.5
240 V2.5/2
200 V2.5/2
DC250 V-
GB 14048.2
(Icu/Ics)
AC415 V1.5/1.5
400 V1.5/1.5
380 V1.5/1.5
240 V2.5/2
DC250 V-
NK
(Icu)
AC460 V1.5
250 V2.5
DC250 V-
Rated Impulse Voltage Resistance Uimp (kV)4
Current TypeAC
Isolation Compliant-
Reverse Connections-
Open And Closing Lifespan (Times)Mechanical10,000
Electrical6,000 (415 V AC)
External Dimensions
mm
a4567.5
b96
c52
ca67
Front Surface Type Product Mass kg0.250.35
Connection
Method
Front Surface Type (F)◎ For crimp terminals
Rear Surface Type (B)△ Round studs (embedded)
Accessory
Devices
Included

 
Alarm Switch (AL)○ (Note 1)
Auxiliary Switch (AX)○ (Note 1)
Shunt Trip (SHT)-
Undervoltage Trip (UVT)-
Vertical Lead Terminal Block (SLT)
Horizontal Lead Wire Terminal Block (LT)-
Parts Sold


Separately
Breaker Box (In Box)Enclosed Type (S)
Dustproof Type (I)-
Waterproof Type (W)-
Handle LockLC
HL
HL-S-
Operation HandleF Type-
V Type-
S Type-
C Type-
Terminal Cover (TC-L, TC-S, TTC, BTC)
Back Surface Stud (B-ST)-
IEC35 mm Rail Mounting Adapter
Electrical Appliance And Material Safety Lawcompliant
CE markTÜV certification
CCC Certificationacquired
Classification Society Certification (*Acquired) (NK, LR, ABS, GL)*(NK, LR, ABS)
Overcurrent Tripping MethodCompletely electromagnetic
Trip Button-(Note 2)

(Note 1) Lead wire routed out of the side is standard.
(Note 2) Only included when an alarm switch (AL) is attached.

WS Series NF-C Type No-Fuse Breaker External Dimensions

Front Surface Type

Front Surface Type

Back Surface Type

Back Surface Type

Part Number
NF63-CV 3P 50A AX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,690.00

฿ 2,017.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1
 

Basic Information

Ampere frame 63AF Rated block capacity AC 200 V(kA) 7.5 Rated block capacity AC 400 V(kA) 5
Rated Braking Capacity at Rated Voltage of VDC 250(kA) 2.5 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3
Rated Current(A) 50 Mounting Method DIN rail mount Connection Method Surface type
Representative Standard PSE / CE / CCC Dimension height(mm) 130 Dimension width(mm) 75
Dimension depth(mm) 90 Type No-fuse breaker Rated block capacity AC 415 V(kA) 2.5
Rated block capacity AC 240 V(kA) 7.5 Rated breaking capacity (kA) 2.5(AC500V/AC450V/AC440V), 5(AC380V), Internal included equipment Auxiliary switch

Please check the type/dimensions/specifications of the part NF63-CV 3P 50A AX in the Molded Case Circuit Breakers (MCCB) NF-CS Series series.