GOT1000 Serial Multi-Drop Connection Unit

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
A serial multi-drop connection unit
GOT1000 Serial Multi-drop Connection Unit Details

Product image of GT01-RS4-M
Product Drawing
(Unit: mm)

GT01-RS4-M drawing
Product Specifications
| Category | Communication unit | |
|---|---|---|
| Series | GOT1000 | |
| Unit | Serial Multi-Drop Connection Unit | |
| Product Type Name | GT01-RS4-M | |
| Applicable Standards | UL/cUL, CE(EMC), KC | |
| Supported Models | GT27 (Version A or later) GT25 (Version A or later) GT2506HS-VTBD GT21 (Version A or later) (GT2104-PMBLS, GT2103-PMBLS are excluded) GT16 (Version A or later) GT15 (Version A or later) GT14 (Version A or later) GT1155-QTBD (Version C or later) GT1155-QSBD (Version F or later) GT1150-QLBD (Version F or later) GT105□ (Version C or later) GT104□ (Version A or later) GT1030-□BD/□WD/□BDW/□WDW (Version B or later) GT1020-LBD/LWD/LBDW/LWDW (Version E or later) GT16 Handy GOT | |
| Connection Configuration | [RS-422] 1:1 [RS-232] 1:1 [RS-485] 1:N | |
| Transmission Standards | Transmission Method | [RS-422] 1 ch [RS-232] 1 ch [RS-485] 1 ch |
| Transmission Speed | [RS-422] 115,200/57,600/38,400/19,200/9,600/4,800 bps [RS-232] 115,200/57,600/38,400/19,200/9,600/4,800 bps [RS-485] 115,200/57,600/38,400/19,200/9,600/4,800 bps | |
| Insulation Method | [RS-422] Opto-isolator insulation [RS-232] Opto-isolator insulation [RS-485] Opto-isolator insulation | |
| Connection Connector | [RS-422] D-sub 9-pin (female) [RS-232] D-sub 9-pin (male) Terminal block | |
| Transmitting Distance | [RS-422] 30 m or shorter [RS-232] 3 m or shorter [RS-485] Max. 500 m (System’s maximum total extension distance) | |
| Number of Connected Devices | [RS-422] 1 unit [RS-232] 1 unit [RS-485] Max. 16 units | |
| Communication Method | [RS-422] Full duplex two-way [RS-232] Full duplex two-way [RS-485] Half duplex two-way, full duplex two-way (possible to select by wiring) | |
| Application | [RS-422] For PLC connection (simultaneous usage with RS-232 is not allowed) [RS-232] For PLC connection (simultaneous usage with RS-422 is not allowed) [RS-485] For multi-drop connection [USB] For PC connection | |
| External Dimensions | 65 (W)×80 (H)×90 (D) [mm] | |
| Weight | Approx. 0.3 kg | |
| Ambient Operating Temperature | 0 to 55°C | |
| Ambient Storage Temperature | -20°C to 60°C | |
| Ambient Operating Humidity | 10 to 90% RH non-condensing (wet-bulb temperature 39°C or less) | |
| Ambient Storage Humidity | 10 to 90% RH non-condensing (wet-bulb temperature 39°C or less) | |
| Vibration Resistance | Applicable Standards | JIS C 60068-2-6 compatible |
| When DIN Rail is Mounted | <周波数:10~57Hz>Amplitude 0.035 mm, Sweeps: 10 times in each direction of X, Y and Z <周波数:57~150Hz>Acceleration 4.9 m/s2, Sweeps: 10 times in each direction of X, Y and Z | |
| Direct Mounting | <周波数:10~57Hz>Single amplitude 0.075 mm, Sweeps: 10 times in each direction of X, Y and Z <周波数:57~150Hz>Acceleration 9.8 m/s2, Sweeps: 10 times in each direction of X, Y and Z | |
| Impact Resistant | IS C 60068-2-27 compatible (147 m/s2,for a duration of 11 ms, 3 times in each direction of X, Y and Z with a half-sine pulse.) | |
| Operating Atmosphere | Free from oil smoke, corrosive or flammable gases or excessive conductive dust, and not exposed to direct sunlight (Same applies during storage.) | |
| Operating Altitude | 2,000 m or less | |
| Cooling Method | Self-cooling | |
| Input Power Supply Voltage | 24 V DC (+10%,-15%) | |
| Fuse (built-in, Non-replaceable) | 1 A | |
| Power Consumption | 3.36 W or less (140 mA / 24 V DC) | |
| Inrush Current | 14 A or less (24 V DC, 2 ms) | |
| Dielectric Strength | 500 V AC 1 minute (between power supply terminals together⇔and earth) | |
| Insulation Resistance | 10 MΩ or more with 500 V DC insulation resistance tester(between all power supply terminals ⇔ earth) | |
| Grounding | Class D Grounding (100Ωor less), If earthing is not possible, connect to the panel | |