1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Contactors DUD-N Series

MOLDED CASE CIRCUIT BREAKER

Magnetic Contactors DUD-N Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,048.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Magnetic Contactors DUD-N Series
Magnetic contactors are electromechanical switches that are used to control high-power electrical circuits
[Feature]
● Type : Non-Reversing
● Improved Plastic Component Strength
● Coil Rated Voltage(V) : 24,100,200 and 400 VDC
● Operating Method : Direct Current operation
● Main Contact : 2a
● Auxiliary Contact : 2a2b
[Application]
They are typically used in industrial and commercial applications for variable speed motor control and dynamic brakes

Part Number
DUD-N30 DC24V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,048.00

฿ 9,937.19

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Operating Method Irreversible type Coil rated voltage(V) DC24 Number of Poles 3
Auxiliary Contact 2a2b Dimension length(mm) 107.5 Dimension width(mm) 88
Dimension thickness(mm) 133 Equipment Name Electromagnetic contact device for direct current Specifications Direct current operation
Rated current used DC 110 V variable speed motor control: for 2-pole(A) 50 Rated current used DC 220 V variable speed motor control: for 2-pole(A) 50

Please check the type/dimensions/specifications of the part DUD-N30 DC24V in the Magnetic Contactors DUD-N Series series.