(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electromagnetic contactor for Mitsubishi electromagnetic switch.
[Features]
· Operation circuit can be used for direct current.
· Applies to controlling DC motors with 440 V or less, or to switch for common DC circuits.
[Applications]
· Optimal for motor start/stop and motor burnout protection.
Operation Method | Type Name | Main Contact Configuration | Main Contact In-Line Connection | Rated Operating Current [A] | Rated Capacity [kW] | Open Thermal Current Ith [A] | Rated Insulation Voltage | Auxiliary Contact Configuration | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Variable Speed Motor Control: a Contact Dynamic Brake: b Contact | Common DC Motor (DC2, DC4 Class) | Common DC Motor (DC2, DC4 Class) | ||||||||||||||
110 V DC | 220 V DC | 440 V DC | 110 V DC | 220 V DC | 440 V DC | 110 V DC | 220 V DC | 440 V DC | ||||||||
AC Operation | DU-N30 | 2a1b | a-Contact | Single contact | 40 | 40 | 15 | 30 | 20 | - | 2.2 | 3.7 | - | 60 | 660 V | 2a2b |
2-contact | 50 | 50 | 40 | 40 | 30 | 20 | 3.7 | 5.5 | 7.5 | |||||||
b contact single contact | 120 *1 | 120 *1 | 120 *1 | 20 | 15 | - | 1.5 | 2.2 | - | 50 | ||||||
DU-N60 | a-Contact | Single contact | 80 | 80 | 30 | 60 | 40 | - | 5.5 | 7.5 | - | 120 | ||||
2-contact | 90 | 90 | 80 | 80 | 60 | 40 | 7.5 | 11 | 15 | |||||||
b contact single contact | 240 *1 | 240 *1 | 240 *1 | 40 | 30 | - | 3.7 | 5.5 | - | 100 | ||||||
DU-N120 | a-Contact | Single contact | 160 | 160 | 60 | 120 | 80 | - | 11 | 15 | - | 160 | ||||
2-contact | 160 | 160 | 160 | 160 | 120 | 80 | 15 | 22 | 30 | |||||||
b contact single contact | 480 *1 | 480 *1 | 480 *1 | 80 | 60 | - | 7.5 | 11 | - | |||||||
DU-N180 | a-Contact | Single contact | 260 | 260 | 90 | 180 | 120 | - | 15 | 22 | - | 270 | ||||
2-contact | 260 | 260 | 260 | 240 | 180 | 120 | 22 | 35 | 45 | |||||||
b contact single contact | 720 *1 | 720 *1 | 720 *1 | 100 | 75 | - | 7.5 | 11 | - | 260 | ||||||
DU-N260 | a-Contact | Single contact | 360 | 360 | 130 | 260 | 175 | - | 22 | 30 | - | 360 | ||||
2-contact | 360 | 360 | 360 | 350 | 260 | 175 | 30 | 45 | 55 | |||||||
b contact single contact | 1,040 *1 | 1,040 *1 | 1,040 *1 | 150 | 100 | - | 11 | 18.5 | - |
Type Name | Main Contact In-Line Connection | Breaking Current Capacity [A] *1 | Closing Current Capacity [A] | Switching Frequency [Times/Hour] | Switching Durability [10,000 Times] | Performance | |||
---|---|---|---|---|---|---|---|---|---|
110 V DC | 220 V DC | 440 V DC | Mechanical | Electrical | |||||
DU-N30 | b contact single contact | 80 | 60 | - | 160 | 1,200 | 250 | 50 | DC2,1/2-1 |
DU-N60 | b contact single contact | 160 | 120 | - | 320 | ||||
DU-N120 | b contact single contact | 320 | 240 | - | 640 | ||||
DU-N180 | b contact single contact | 400 | 300 | - | 960 | ||||
DU-N260 | b contact single contact | 600 | 400 | - | 1,400 |
Note 1. *1 time constant L/R = 15 ms, break count 25 times.
Type Name | Input [VA] | Power Consumption [W] | Operating Voltage [V] | Coil Current [mA] | Operating Time [ms] | |||||
---|---|---|---|---|---|---|---|---|---|---|
Instantaneous | Constant | Operation | Open | Coil ON > Main a ON | Coil ON > Main b OFF | Coil OFF > Main a OFF | Coil OFF > Main b ON | |||
DU-N30 | 115 | 20 | 2.2 | 133 | 57 | 67 | 12 to 15 | 10 to 13 | 66 to 72 | 65 to 76 |
DU-N60 | 270 | 24 | 2.9 | 112 | 68 | 100 | 20 to 23 | 17 to 20 | 75 to 103 | 78 to 108 |
DU-N120 | 270 | 24 | 2.9 | 125 | 76 | 100 | 25 to 27 | 20 to 22 | 75 to 103 | 80 to 110 |
DU-N180 | 440 | 40 | 4.2 | 109 | 76 | 165 | 32 to 34 | 24 to 26 | 85 to 105 | 90 to 140 |
DU-N260 | 440 | 50 | 6.1 | 112 | 58 | 200 | 37 to 39 | 29 to 31 | 100 to 130 | 105 to 140 |
Part Number |
---|
DU-N30 AC100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Rated current used DC 110 V variable speed motor control: for 2-pole (A) | Rated current used DC 220 V variable speed motor control: for 2-pole (A) |
---|---|---|---|---|---|---|---|---|---|---|
- | MAGNETIC CONTACTOR | 1 Piece(s) | Quote | 106 | 88 | 106 | 50 | 50 |
Loading...
Operating Method | Irreversible type | Coil rated voltage(V) | AC100 | Number of Poles | 3 |
---|---|---|---|---|---|
Auxiliary Contact | 2a2b | Equipment Name | Electromagnetic contact device for direct current | Specifications | Alternating Current Operation |
Please check the type/dimensions/specifications of the part DU-N30 AC100V in the Magnetic Contactors DU-N Series series.
Part Number |
---|
DU-N260 AC100V |
Part Number | Minimum Order Qty | Volume Discount | Days to Ship | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Rated current used DC 110 V variable speed motor control: for 2-pole (A) | Rated current used DC 220 V variable speed motor control: for 2-pole (A) |
---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 243 | 163 | 195 | 360 | 360 |
How can we improve?
How can we improve?