(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V series no-fuse breaker for motor protection.
Frame A | 30 | 32 | 50 | 100 | ||||
---|---|---|---|---|---|---|---|---|
Model | NF32-SV | NF63-CV | NF63-SV | NF-125-SV | ||||
Number of Poles | 3 | 3 | 3 | 3 | 3 | |||
Rated Insulation Voltage Ui (V) | 500 | 500 | 500 | 500 | 500 | |||
Rated Short Circuit Breaking Capacity (kA) | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 440 V | 2.5/2.5 | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | 25/25 |
415 V | 2.5/2.5 | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | 30/30 | |||
400 V | 5/5 | 5/5 | 5/5 | 7.5/7.5 | 30/30 | |||
380 V | 5/5 | 5/5 | 5/5 | 7.5/7.5 | 30/30 | |||
230 V | 7.5/7.5 | 7.5/7.5 | 7.5/7.5 | 15/15 | 50/50 | |||
GB 14048.2 (Icu/Ics) | AC | 415 V | 2.5/2.5 | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | 30/30 | |
400 V | 5/5 | 5/5 | 5/5 | 7.5/7.5 | 30/30 | |||
380 V | 5/5 | 5/5 | 5/5 | 7.5/7.5 | 30/30 | |||
230 V | 7.5/7.5 | 7.5/7.5 | 7.5/7.5 | 15/15 | 50/50 | |||
NK (Icu/Ics) | AC | 450 V | 2.5/2.5 | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | 25/25 | |
240 V | 7.5/7.5 | 7.5/7.5 | 7.5/7.5 | 15/15 | 50/50 | |||
Rated Impulse Withstand Voltage Uimp (kV) | 8 | 8 | 8 | 8 | 8 | |||
Current Type | AC | AC | AC | AC | AC | |||
Isolation Compatibility | Compatible | Compatible | Compatible | Compatible | Compatible | |||
Reverse Connection | Possible | Possible | Possible | Possible | Possible | |||
Open-close Lifespan (Cycles) | Mechanical | 10,000 | 10,000 | 10,000 | 15,000 | 25,000 | ||
Electrical (440 V AC) | 6,000 | 6,000 | 6,000 | 8,000 | 10,000 | |||
Selectability Type (Usage Category) | A | A | A | A | A | |||
Degree of Contamination | 3 | 3 | 3 | 3 | 3 | |||
EMC Environmental Conditions (Environment A or Environment B) | N/A | N/A | N/A | N/A | N/A | |||
External Dimensions (mm) | a | 75 | 75 | 75 | 75 | 90 | ||
b | 130 | 130 | 130 | 130 | 130 | |||
c | 68 | 68 | 68 | 68 | 68 | |||
ca | 90 | 90 | 90 | 90 | 90 | |||
Product Weight of Front Surface Type (kg) | 0.65 | 0.65 | 0.65 | 0.7 | 1.0 | |||
Electrical Appliance and Material Safety Act | Compatible | Compatible | Compatible | Compatible | Compatible | |||
CE Mark | Self-declared | Self-declared | Self-declared | Self-declared | Self-declared | |||
CCC Certification | Certified | Certified | Certified | Certified | Certified | |||
Classification Society Certification (✓ = Acquired) (NK, LR, ABS, DNV/GL) | ✓ | ✓ | ✓ | ✓ | ✓ | |||
Overcurrent Tripping Method | Thermal - electromagnetic | Thermal - electromagnetic | Thermal - electromagnetic | Thermal - electromagnetic | Thermal - electromagnetic | |||
Trip Button | ✓ | ✓ | ✓ | ✓ | ✓ |
Note 1: The rated capacity applicable to the motor is not stated on the motor breaker. It should be selected according to the full-load current of the motor.
Note 2: Please specify "FP-LT" for flush type with lead terminal block.
Note 3: Please specify "P-LT" for plug-in type with lead terminal block.
A | 200/220 V | 400/440 V |
---|---|---|
kW | kW | |
25 | 5.5 | 11 |
16 | 3.7 | 7.5 |
12 | - | 5.5 |
10 | 2.2 | - |
8 | - | 3.7 |
7.1 | 1.5 | - |
5 | - | 2.2 |
4 | 0.75 | 1.5 |
A | 200/220 V | 400/440 V |
---|---|---|
kW | kW | |
45 | 11 | 22 |
40 | - | 18.5 |
32 | 7.5 | 15 |
25 | 5.5 | 11 |
16 | 3.7 | 7.5 |
12 | - | 5.5 |
10 | 2.2 | - |
8 | - | 3.7 |
A | 200/220 V | 400/440 V |
---|---|---|
kW | kW | |
32 | 7.5 | 15 |
A | 200/220 V | 400/440 V |
---|---|---|
kW | kW | |
7.1 | 1.5 | - |
5 | - | 2.2 |
4 | 0.75 | 1.5 |
A | 200/220 V | 400/440 V |
---|---|---|
kW | kW | |
100 | - | 55 |
90 | 22 | 45 |
71 | 18.5 | 37 |
63 | 15 | 30 |
45 | 11 | 22 |
(40) | - | 19 |
32 | 7.5 | 15 |
(25) | 5.5 | 11 |
(16) | 3.7 | 7.5 |
(12.5) | - | 5.5 |
Rated current: A
Rated capacity for motor: kW
Standard ambient temperature: 40°C (45°C for ships)
Part Number |
---|
NF63-CVF 3P 30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Format | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,892.00 ฿ 2,168.71 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 50AF | 7.5 | 5 | - | - | 3 | 30 | DIN/Screw retention | Surface type | PSE / CE / TUV / CCC | 100 | 54 | 90 | Economical Products | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part NF63-CVF 3P 30A in the Molded Case Circuit Breakers (MCCB) NF-CV/SV series.
Part Number |
---|
NF32-SV 3P 10A MB |
NF32-SV 3P 16A MB |
NF32-SV 3P 25A MB |
NF63-CVF 3P 40A |
NF63-CVF 3P 50A |
NF63-SV 3P 25A MB AX |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Format | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,048.00 | 1 Piece(s) | Same day | 30AF | - | 5 | - | - | 3 | 10 | DIN/Screw retention | Surface type | CE / PSE / CCC | 130 | 75 | 90 | General-Purpose Product | - | - | - | ||
฿ 2,048.00 | 1 Piece(s) | Same day | 30AF | - | 5 | - | - | 3 | 16 | DIN/Screw retention | Surface type | CE / PSE / CCC | 130 | 75 | 90 | General-Purpose Product | - | - | - | ||
฿ 2,048.00 | 1 Piece(s) | 72 Day(s) | 30AF | - | 5 | - | - | 3 | 25 | DIN/Screw retention | Surface type | CE / PSE / CCC | 130 | 75 | 90 | General-Purpose Product | - | - | - | ||
฿ 2,892.00 | 1 Piece(s) | Same day | 50AF | 7.5 | 5 | - | - | 3 | 40 | DIN/Screw retention | Surface type | CE / TUV / PSE / CCC | 100 | 54 | 90 | Economical Products | - | - | - | ||
฿ 2,892.00 | 1 Piece(s) | Same day | 50AF | 7.5 | 5 | - | - | 3 | 50 | DIN/Screw retention | Surface type | CE / TUV / PSE / CCC | 100 | 54 | 90 | Economical Products | - | - | - | ||
฿ 3,108.00 | 1 Piece(s) | 72 Day(s) | 50AF | - | 5 | - | Available | 3 | 25 | DIN/Screw retention | Surface type | CE / PSE / CCC | 130 | 75 | 90 | General-Purpose product | 7.5 | 15 | Auxiliary switch |
How can we improve?
How can we improve?