1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Molded Case Circuit Breakers (MCCB) NF-CV/SV (Part Number)

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-CV/SV
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series no-fuse breaker for motor protection.

NF-MB Type MCCB for Motor Protection: Specifications

Frame A303250100
ModelNF32-SVNF63-CVNF63-SVNF-125-SV
Number of Poles33333
Rated Insulation Voltage Ui (V)500500500500500
Rated
Short
Circuit
Breaking
Capacity
(kA)


JIS C 8201-2-1 Ann.1
JIS C 8201-2-1 Ann.2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC440 V2.5/2.52.5/2.52.5/2.57.5/7.525/25
415 V2.5/2.52.5/2.52.5/2.57.5/7.530/30
400 V5/55/55/57.5/7.530/30
380 V5/55/55/57.5/7.530/30
230 V7.5/7.57.5/7.57.5/7.515/1550/50
GB 14048.2
(Icu/Ics)
AC415 V2.5/2.52.5/2.52.5/2.57.5/7.530/30
400 V5/55/55/57.5/7.530/30
380 V5/55/55/57.5/7.530/30
230 V7.5/7.57.5/7.57.5/7.515/1550/50
NK
(Icu/Ics)
AC450 V2.5/2.52.5/2.52.5/2.57.5/7.525/25
240 V7.5/7.57.5/7.57.5/7.515/1550/50
Rated Impulse Withstand Voltage Uimp (kV)88888
Current TypeACACACACAC
Isolation CompatibilityCompatibleCompatibleCompatibleCompatibleCompatible
Reverse ConnectionPossiblePossiblePossiblePossiblePossible
Open-close Lifespan (Cycles)Mechanical10,00010,00010,00015,00025,000
Electrical (440 V AC)6,0006,0006,0008,00010,000
Selectability Type (Usage Category)AAAAA
Degree of Contamination33333
EMC Environmental Conditions (Environment A or Environment B)N/AN/AN/AN/AN/A
External
Dimensions
(mm)

a7575757590
b130130130130130
c6868686868
ca9090909090
Product Weight of Front Surface Type (kg)0.650.650.650.71.0
Electrical Appliance and Material Safety ActCompatibleCompatibleCompatibleCompatibleCompatible
CE MarkSelf-declaredSelf-declaredSelf-declaredSelf-declaredSelf-declared
CCC CertificationCertifiedCertifiedCertifiedCertifiedCertified
Classification Society Certification (✓ = Acquired) (NK, LR, ABS, DNV/GL)
Overcurrent Tripping MethodThermal - electromagneticThermal - electromagneticThermal - electromagneticThermal - electromagneticThermal - electromagnetic
Trip Button

Note 1: The rated capacity applicable to the motor is not stated on the motor breaker. It should be selected according to the full-load current of the motor.
Note 2: Please specify "FP-LT" for flush type with lead terminal block.
Note 3: Please specify "P-LT" for plug-in type with lead terminal block.

External Dimensions

External dimensions

Rated Capacity for Motors

NF32-SV (Frame A: 30)

A200/220 V400/440 V
kWkW
255.511
163.77.5
12-5.5
102.2-
8-3.7
7.11.5-
5-2.2
40.751.5

NF63-CV

A200/220 V400/440 V
kWkW
451122
40-18.5
327.515
255.511
163.77.5
12-5.5
102.2-
8-3.7

NF32-SV (Frame A: 32)

A200/220 V400/440 V
kWkW
327.515

NF63-SV

A200/220 V400/440 V
kWkW
7.11.5-
5-2.2
40.751.5

NF125-SV

A200/220 V400/440 V
kWkW
100-55
902245
7118.537
631530
451122
(40)-19
327.515
(25)5.511
(16)3.77.5
(12.5)-5.5

Rated current: A
Rated capacity for motor: kW
Standard ambient temperature: 40°C (45°C for ships)

Part Number
NF63-CVF 3P 10A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Format Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Internal included equipment

฿ 2,892.00

฿ 2,168.71

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day 50AF7.55--310DIN/Screw retentionSurface typePSE / CE / TUV / CCC1005490Economical Products---

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NF63-CVF 3P 10A in the Molded Case Circuit Breakers (MCCB) NF-CV/SV series.

Products with similar specification

Part Number
NF32-SV 3P 10A MB
NF32-SV 3P 16A MB
NF32-SV 3P 25A MB
NF63-CVF 3P 15A
NF63-CVF 3P 20A
NF63-CVF 3P 30A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Format Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Internal included equipment

฿ 2,048.00

1 Piece(s) Same day 30AF-5--310DIN/Screw retentionSurface typeCE / PSE / CCC1307590General-Purpose Product---

฿ 2,048.00

1 Piece(s) Same day 30AF-5--316DIN/Screw retentionSurface typeCE / PSE / CCC1307590General-Purpose Product---

฿ 2,048.00

1 Piece(s) 72 Day(s) 30AF-5--325DIN/Screw retentionSurface typeCE / PSE / CCC1307590General-Purpose Product---

฿ 2,892.00

1 Piece(s) 72 Day(s) 50AF7.55--315DIN/Screw retentionSurface typeCE / TUV / PSE / CCC1005490Economical Products---

฿ 2,892.00

1 Piece(s) Same day 50AF7.55--320DIN/Screw retentionSurface typeCE / TUV / PSE / CCC1005490Economical Products---

฿ 2,892.00

1 Piece(s) Same day 50AF7.55--330DIN/Screw retentionSurface typeCE / TUV / PSE / CCC1005490Economical Products---