MELSEC-Q Series Expansion Base Unit (Large Type)

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
A large-type expansion base unit for the versatile MELSEC-Q series.
MELSEC-Q Series Expansion Base Unit (Large Type) Specifications
Q35BLS

Q35BLS Image
Q35BLS Performance Specifications
| Number of Input/Output Units Equipped With | 5 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | MELSEC-Q Series Unit | |
| Applicable Power Supply Unit | MELSEC-Q Series Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.11 A | |
| Mounting Hole Size | M5 screw hole or ø6 hole (for M5 screw) | |
| External Dimensions | Height (H) | 130 mm |
| Width (W) | 325 mm | |
| Depth (D) | 53 mm | |
| Weight | 0.82 kg | |
| DIN Rail Mounting Adapter Type Name | - | |