(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
GOT1000 barcode connection cable.
[Features]
· Can be connected to a barcode reader.
· Cable length: 0.2 m.
[Applications]
· Barcode reader ⇔ GOT connection.
Category | Cable |
---|---|
Series | GOT2000/GOT1000 |
Classification | Other |
Product Type Name | GT10-C02H-6PT9P |
Compatible Standards | - |
Compatible Model | GT2104-PMBDS, GT2104-PMBDS2, GT2103-PMBDS, GT2103-PMBDS2, GT1020, GT1030 |
Cable Length | 0.2 m |
Item Shown | - |
Type | Barcode reader cable |
Part Number |
---|
GT10-C02H-6PT9P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,950.00 ฿ 1,671.35 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day |
Loading...
Compatible Model | GT1020、GT1030 | Cable Length(m) | 0.2 | Connection destination other company name | Bar Code Reader |
---|---|---|---|---|---|
Communication Method | RS-232 |
Please check the type/dimensions/specifications of the part GT10-C02H-6PT9P in the GOT1000 Barcode Connection Cable series.
How can we improve?
How can we improve?