1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M12 Male D-Coded Connector

M12 Male D-Coded Connector
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,995.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A connector with an M12 waterproof connector for the end of electric cables which can be assembled and mounted on-site.
[Features]
· IP67 dust-proof and waterproof connector with D code specifications.
· Can be used in an environment of -40 to 85°.
· The protective structure is IP69K.
· Wiring is the spring fixing specification and 5 poles only.
· The housing is made of stainless steel.
[Applications]
· An M12 connector can be mounted on-site at the end of electric cables.

Part Number
1892120000
1892120001
SAISM-4/8S-M12-4P D-COD
SAISM-4/8S-M12 4P D-ZF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Wire connection method Model Wire connection range
(mm2)

฿ 2,034.67

CONNECTOR 1 Piece(s) Available 3 Day(s) 44Screw connectionSAISM-4/8S-M12-4P D-COD0.14 to 0.5

฿ 2,067.48

CONNECTOR 1 Piece(s) 3 Day(s) 44Spring connectionSAISM-4/8S-M12 4P D-ZF0.25–0.5

฿ 2,034.67

CONNECTOR 1 Piece(s) Available 3 Day(s) --Screw connectionSAISM-4/8S-M12-4P D-COD0.14 to 0.5

฿ 1,995.48

CONNECTOR 1 Piece(s) 3 Day(s) --Spring connectionSAISM-4/8S-M12 4P D-ZF0.25 to 0.5

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials S/T/U Applicable pin/contact Male (plug)
Combination Method Cable Connection Rated Voltage(V) 250 Connector Shape Straight
Protection function (environmentally resistant) IP67 Conforming Cable PG9 Screw specifications M12