1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Cover (G type / F Type) (C1LG6)

DUCT OPTION/ACCESSORIES

Duct Cover (G type / F Type) (C1LG6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cover for PVC wiring ducts. UL-approved parts. Material: PVC Color: Gray, light gray

 
Part Number
C1LG6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCover width
(mm)

฿ 396.58

DUCT OPTION/ACCESSORIES 1 Piece(s) 2 Day(s) 31.8

Loading...

  1. 1

Basic Information

Material PVC Color Grey Material PVC
Color Light gray