(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Noise filter for suppression of noise terminal voltage.
[Features]
· 10 kHz-10 MHz (broadband) high attenuation type (two-stage filter).
· Single phase 250V.·
· 4 kV pressure resistance (ground capacitor code -000 to -471 is supported).
· Grounded capacitor selectable according to application.
· Adopts push-down type of terminal block that is quick and easy. (Includes a screw-captive function).
· Optional DIN rail mount type is available.
· Compatible with NAM series.
[Applications]
· Suitable for robots with multiple switched-mode power supplies and single-phase inverters or servo motors.
Part Number |
---|
NBH-06-432 |
NBH-06-432-D |
NBH-10-432 |
NBH-10-432-D |
NBH-16-432 |
NBH-20-432 |
NBH-20-432-D |
NBH-30-432-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Mounting Method | H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,263.11 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | - | 6 | Fasten With Screws | 43 | ||
฿ 1,479.08 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | 10 | 6 | DIN Rail | 50 | ||
฿ 1,559.99 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | - | 10 | Fasten With Screws | 43 | ||
฿ 1,636.30 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | 10 | 10 | DIN Rail | 50 | ||
฿ 1,925.80 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | - | 16 | Fasten With Screws | 43 | ||
฿ 2,041.45 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | 10 | 20 | Fasten With Screws | 43 | ||
฿ 2,158.64 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | - | 20 | DIN Rail | 50 | ||
฿ 2,428.46 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | 10 | 30 | DIN Rail | 50 |
Loading...
Input Type | Single-Phase | Wiring Method | Screw Fastening | Safety standards | UL / CUL / CSA |
---|---|---|---|---|---|
D(mm) | 104 | W(mm) | 53 | Representative standards (VDE) | Corresponds To |
Representative standards (ENEC) | Corresponding (excluding time of DC input) | 10kHz to 10MHz, high attenuation | Corresponds To | Leak current value(mA max) | 1(250V60Hz) |
How can we improve?
How can we improve?