(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Smallest class of breakers in the world.
[Features]
· Vertical dimension 72 mm. Can be mounted to IEC 35 mm rail standard.
· Product lineup with same external shape for 30 to 50 A frames.
· Earth leakage breaker handles higher harmonics and surges.
· Can mount AL and AX vertical lead wire terminal block.
· Can perform simple back surface wiring / front plate mounting.
[Applications]
· Optimal for branch circuits for machinery.
Outline drawing
Frame A | 30 | 50 | |||||
---|---|---|---|---|---|---|---|
Type Name | NF30-FA | NF50-FA | |||||
Rated Current In A Standard Ambient Temperature 40°C | 5 10 15 20 30 | 5 10 15 20 30 40 50 | |||||
Number Of Contacts | 2 | 3 | 2 | 3 | |||
Rated Insulation Voltage Ui V | 250 | 250 | |||||
Rated Breaking Capacity kA | JIS C8201-2-1 Ann.1 Ann.2 (Icu/Ics) | AC | 200 V | 2.5/1 (Note 1) | 2.5/1 (Note 1) | ||
DC | 65 V | 1.5/1 | 1.5/1 | ||||
Rated Impulse Withstand Voltage Uimp (kV) | 2.5 | 2.5 | |||||
Current Type | AC/DC shared | AC/DC shared | |||||
Isolation Compliant | - | - | |||||
Reverse Connections | - | - | |||||
Switch Life Span (Times) | Mechanical | 10,000 | 10,000 | ||||
Electrical (220 V AC) | 6,000 | 6,000 | |||||
Selectability Type (Usage Category) | A | A | |||||
Degree Of Contamination | 2 | 2 | |||||
External Dimensions mm | a | 40 | 60 | 40 | 60 | ||
b | 72 | 72 | |||||
c | 57 | 57 | |||||
ca | 73.5 | 73.5 | |||||
Product weight kg | 0.14 | 0.2 | 0.16 | 0.22 | |||
Mount Method | IEC 35 mm Rail | Possible | Possible | ||||
Mounting Screw (Note 2) | Possible | Possible | |||||
Surface Plate Installation (Note 4) | Possible | Possible | |||||
Connection Method | Front Surface Type | ◎ (For crimp terminals) | ◎ (For crimp terminals) | ||||
Simple Back Surface Shape (Note 5) | |||||||
Accessory Devices Included | Alarm Switch (AL) | ○ | ○ | ||||
Auxiliary Switch (AX) | ○ | ○ | |||||
Shunt Trip (SHT) | ○ | ○ | |||||
Vertical Lead Terminal Block (SLT) | ○ | ○ | |||||
Parts sold separately | Lock Cover (LC) | ○ | ○ | ||||
Handle Lock (HL) | ○ | ○ | |||||
Terminal Cover, Small (TC-S) | ○ | ○ | |||||
Terminal Cover For Surface Plate Mounting (RTC) | ○ | ○ | |||||
Electrical Appliance And Material Safety Law | Compliant | Compliant | |||||
CE Mark | - | - | |||||
CCC Certification | - | - | |||||
Overcurrent Tripping Method | Thermal | Thermal | |||||
Trip Button | -(Note 3) | - (Note 3) |
(Note 1) The rated breaking capacity is 1.5/1 kA for parts with 5 A rated current.
(Note 2) The customer must provide the mounting screws. Use SW-PW-P pan-head screws (M4 × 0.7 × 50).
(Note 3) Only included when an alarm switch (AL) is provided (excluding SHT + AL).
(Note 4) Can install surface plate without tightening nuts from the back (The customer must provide the mounting screws M5 × 0.8 × 30). Here, terminal screws can be tightened from the back of the breaker.
(Note 5) The terminal structure allows back surface wiring.
Dimensional outline drawing
Part Number |
---|
NF30-FA 2P 5A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Dimension width (mm) | Type | MDU breaker product form | Internal included equipment | Type | Motor breaker (Apply) | Rated block capacity AC 220 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,182.00 ฿ 886.26 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | - | 2 | 5 | DIN/Screw retention | 40 | - | - | - | No fuse breaker (standard product) | Not applicable | 1.5 |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type | Representative Standard | PSE |
---|---|---|---|---|---|
Dimension height(mm) | 72 | Dimension depth(mm) | 73.5 |
Please check the type/dimensions/specifications of the part NF30-FA 2P 5A in the WS-V series No-fuse circuit breaker for control panel NF-FA series series.
Part Number |
---|
NF30-FA 2P 15A AL |
NF30-FA 2P 20A |
NF30-FA 2P 30A |
NF30-FA 3P 10A |
NF30-FA 3P 15A |
NF30-FA 3P 20A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Dimension width (mm) | Type | MDU breaker product form | Internal included equipment | Type | Motor breaker (Apply) | Rated block capacity AC 220 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,172.00 | 1 Piece(s) | 72 Day(s) | 30AF | 2.5 | 2 | 15 | DIN rail mount | 40 | Breaker for control panel | No fuse breaker | Alarm switch | - | - | - | ||
฿ 1,182.00 | 1 Piece(s) | Same day | 30AF | - | 2 | 20 | DIN/Screw retention | 40 | - | - | - | No fuse breaker (standard product) | Not applicable | 2.5 | ||
฿ 1,182.00 | 1 Piece(s) | Same day | 30AF | - | 2 | 30 | DIN/Screw retention | 40 | - | - | - | No fuse breaker (standard product) | Not applicable | 2.5 | ||
฿ 1,350.00 | 1 Piece(s) | Same day | 30AF | - | 3 | 10 | DIN/Screw retention | 60 | - | - | - | No fuse breaker (standard product) | Not applicable | 2.5 | ||
฿ 1,350.00 | 1 Piece(s) | Same day | 30AF | - | 3 | 15 | DIN/Screw retention | 60 | - | - | - | No fuse breaker (standard product) | Not applicable | 2.5 | ||
฿ 1,350.00 | 1 Piece(s) | Same day | 30AF | - | 3 | 20 | DIN/Screw retention | 60 | - | - | - | No fuse breaker (standard product) | Not applicable | 2.5 |
How can we improve?
How can we improve?