Power Supply Unit A1S61PN/A1S63P

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
UL standard compliant and CE marking compliant control power supply unit.
[Features]
· Installation slot for power supply unit.
[Applications]
· Power supply.
Power Supply Unit A1S61PN Specifications

Structural Drawing of power supply unit A1S61PN
Compliant standards: UL/cUL, CE (EMC), CE (LVD), KC, LR, NK
| Base Installation Position | Installation slot for power supply unit | |
|---|---|---|
| Compatible Base Unit | A1S3□B, A1S6□B, A1S3□HB, A1S3□HBEU, QA1S3□B, and QA1S6□B | |
| Input Power Supply Voltage | 100 to 240 V AC (-15% to +10%) | |
| Input Frequency | 50/60 Hz ±5% | |
| Input Voltage Distortion Factor | Within 5% | |
| Input Maximum Apparent Power | 105 VA | |
| Inrush Current | Within 20 A, 8 ms | |
| Rated Output Current | 5 V DC | 5 A |
| Overcurrent Protection | 5 V DC | 5.5 A or more |
| Overvoltage Protection | 5 V DC | 5.5 to 6.5 V |
| Efficiency | 65% or more | |
| Allowable Momentary Power Loss Time | Within 20 ms | |
| Withstand Voltage | Between all inputs / LG at once and all outputs / FG at once 2,300 V AC / 1 minute (altitude 0 to 2,000 m) | |
| Insulation Resistance | Between input/LG batch and output/FG batch: 500 V DC, 10 MΩor more with insulation resistance tester | |
| Power Supply Display | LED indication for power supply | |
| External Wiring Connection Method | Screw terminal block (M3.5 screw) | |
| External Dimensions | Height (H) | 130 mm |
| Width (W) | 55 mm | |
| Depth (D) | 93.6 mm | |
| Weight | 0.60 kg | |
Power Supply Unit A1S63P Specifications

Structural Drawing of power supply unit A1S63P
Compliant standards: CE (EMC), KC, LR, NK
| Base Installation Position | Installation slot for power supply unit | |
|---|---|---|
| Compatible Base Unit | A1S3□B, A1S6□B, A1S3□HB, A1S3□HBEU, QA1S3□B, and QA1S6□B | |
| Input Power Supply Voltage | 24 V DC (-35% to +30%) | |
| Input Maximum Power | 41 W | |
| Inrush Current | Within 81 A / 1 ms | |
| Rated Output Current | 5 V DC | 5 A |
| Overcurrent Protection | 5 V DC | 5.5 A or more |
| Overvoltage Protection | 5 V DC | 5.5 to 6.5 V |
| Efficiency | 65% or more | |
| Fuse | Built-in (not user-replaceable) | |
| Allowable Momentary Power Loss Time | Within 10 ms (at 24 V DC input) | |
| Withstand Voltage | Between all inputs / LG at once and all outputs / FG at once 510 V AC / 1 minute (altitude 0 to 2,000 m) | |
| Insulation Resistance | Between input/LG batch and output/FG batch: 500 V DC, 10 MΩor more with insulation resistance tester | |
| Power Supply Display | LED indication for power supply | |
| External Wiring Connection Method | Screw terminal block (M3.5 screw) | |
| External Dimensions | Height (H) | 130 mm |
| Width (W) | 55 mm | |
| Depth (D) | 93.6 mm | |
| Weight | 0.50 kg | |