(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
GOT1000 cable for FA devices from other companies ⇔ GOT connections.
[Features]
· Allows connections between FA devices from other companies and GOT.
· Cable length: 3, 10, 20, 30 m.
[Applications]
· Connecting FA devices from other companies with GOT.
Product Name | Type Name | Cable Length | GOT Connection Target | Compatible Models *2 | ||||||
---|---|---|---|---|---|---|---|---|---|---|
GT16 | GT15 | GT14 | GT11 | Handy GOT | GT10 | |||||
RS-422 Cable | Made by Omron Corporation Sequencer Cable | GT09-C30R40101-9P | 3 m | Sequencer CPU: CV500/CV1000/CV2000/CVM1 Serial communication unit: CJ1W-SCU41 Serial communication board: CQM1-SCB41/CS1W-SCB41 Communication board: C200HW-COM03/COM06 | ● *5 | ● | ● | ● | ● *3 | ● *4 |
GT09-C100R40101-9P | 10 m | |||||||||
GT09-C200R40101-9P | 20 m | |||||||||
GT09-C300R40101-9P | 30 m | |||||||||
GT09-C30R40102-9P | 3 m | Base-mounting type upper link units: C200H-LK202-V1/C500-LK201-V1 | ||||||||
GT09-C100R40102-9P | 10 m | |||||||||
GT09-C200R40102-9P | 20 m | |||||||||
GT09-C300R40102-9P | 30 m | |||||||||
GT09-C30R40103-5T | 3 m | Communication board: CP1W-CIF11/CP1W-CIF12/CJ1W-CIF11 | ||||||||
GT09-C100R40103-5T | 10 m | |||||||||
GT09-C200R40103-5T | 20 m | |||||||||
GT09-C300R40103-5T | 30 m | |||||||||
Made by Keyence Corporation Sequencer Cable | GT09-C30R41101-5T | 3 m | Multi-communication unit: KV-L20/KV-L20R/KV-L20V (port 2) | |||||||
GT09-C100R41101-5T | 10 m | |||||||||
GT09-C200R41101-5T | 20 m | |||||||||
GT09-C300R41101-5T | 30 m | |||||||||
Made by Sharp Manufacturing Systems Corporation Sequencer Cable | GT09-C30R40601-15P | 3 m | Sequencer CPU: JW-22CU/70CUH/100CUH/100CU | - | ||||||
GT09-C100R40601-15P | 10 m | |||||||||
GT09-C200R40601-15P | 20 m | |||||||||
GT09-C300R40601-15P | 30 m | |||||||||
GT09-C30R40602-15P | 3 m | Sequencer CPU: JW-32CUH/33CUH/Z-512J | ||||||||
GT09-C100R40602-15P | 10 m | |||||||||
GT09-C200R40602-15P | 20 m | |||||||||
GT09-C300R40602-15P | 30 m | |||||||||
GT09-C30R40603-6T | 3 m | Link unit: JW-21CM/JW-10CM/ZW-10CM | ||||||||
GT09-C100R40603-6T | 10 m | |||||||||
GT09-C200R40603-6T | 20 m | |||||||||
GT09-C300R40603-6T | 30 m | |||||||||
Made by Jtekt Corporation Sequencer Cable | GT09-C30R41201-6C | 3 m | Sequencer CPU: PC3J/PC3JL Communication module: PC/CMP2-LINK | |||||||
GT09-C100R41201-6C | 10 m | |||||||||
GT09-C200R41201-6C | 20 m | |||||||||
GT09-C300R41201-6C | 30 m | |||||||||
Made by Toshiba Corporation Sequencer Cable | GT09-C30R40501-15P | 3 m | Sequencer CPU: T2 / T3 / T3H / model 3000 (S+3) | |||||||
GT09-C100R40501-15P | 10 m | |||||||||
GT09-C200R40501-15P | 20 m | |||||||||
GT09-C300R40501-15P | 30 m | |||||||||
GT09-C30R40502-6C | 3 m | Sequencer CPU: T2E / model 2000 (S2) | ||||||||
GT09-C100R40502-6C | 10 m | |||||||||
GT09-C200R40502-6C | 20 m | |||||||||
GT09-C300R40502-6C | 30 m | |||||||||
GT09-C30R40503-15P | 3 m | Sequencer CPU: T2N | ||||||||
GT09-C100R40503-15P | 10 m | |||||||||
GT09-C200R40503-15P | 20 m | |||||||||
GT09-C300R40503-15P | 30 m | |||||||||
Made by Hitachi Industrial Equipment Systems Co., Ltd., Sequencer Cable | GT09-C30R40401-7T | 3 m | Intelligent serial port module: COMM-H/COMM-2H | |||||||
GT09-C100R40401-7T | 10 m | |||||||||
GT09-C200R40401-7T | 20 m | |||||||||
GT09-C300R40401-7T | 30 m | |||||||||
Made by Hitachi, Ltd. Sequencer Cable | GT09-C30R41301-9S | 3 m | Sequencer CPU: LQP510 Communication module: LQE565/LQE165 | |||||||
GT09-C100R41301-9S | 10 m | |||||||||
GT09-C200R41301-9S | 20 m | |||||||||
GT09-C300R41301-9S | 30 m |
*2: Usable cables and connection types vary depending on the GOT body.
*3: RS-422 cables of 10 m or less and RS-232 cables of 3 m or less can be used together with Handy GOT connector conversion boxes.
*4: Only usable with GT105□/GT104□.
*5: When connecting with the RS-422/485 interface on the GT16 body, an RS-422 conversion cable (GT16-C02R4-9S) is required.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model | Cable Length (m) | Connection destination other company name | Connection destination specifications | Connector 1 | Connector 2 | Communication Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,007.00 ฿ 3,434.40 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Omron | Sequencer CPU: CPM2A/CQM1(H)/CS1/CJ1/CJ2H/CP1E/C200HX/C200HG/C200HE/CV500/CV1000/CV2000/CVM1 RS-232C Adapter: CPM1-CIF01/CPM2C-CIF01-V1, Cable: CPM2C-CN111/CQM1-CIF02, Serial communication unit/board: CQM1-SCB41/C200HW-COM02/C200HW-COM05/C200HW-COM06/CS1W-SCB21(-V1)/CS1W-SCB41(-V1)/CS1W-SCU21(-V1)/CJ1W-SCU21(-V1)/CJ1W-SCU41(-V1)/CP1W-CIF01 | D-Sub 9-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,410.00 ฿ 3,779.81 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Omron | Connection cable: CQM1-CIF01 | D-Sub 25-pin (socket) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,050.00 ฿ 3,471.26 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Omron | Base-mount type host link unit: C500-LK201-V1/C200H-LK201-V1 | D-Sub 25-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 3,689.00 ฿ 3,161.84 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Quote | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | YASKAWA ELECTRIC | MEMOBUS module: JAMSC-IF60/JAMSC-IF61 / Sequencer CPU: GL120/GL130/MP-920/MP-930/CP-9200(H)/PROGIC-8 (port 1) / Communication module: 217IF/CP-217IF (CN1 connection time)/217IF-01/218IF-01 | D-Sub 9-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,230.00 ฿ 3,625.53 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | YASKAWA ELECTRIC | Sequencer CPU: PROGIC-8 (port 2) | D-Sub 15-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 3,960.00 ฿ 3,394.12 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | YASKAWA ELECTRIC | Sequencer CPU: CP-9300MS | D-Sub 9-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,500.00 ฿ 3,856.95 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | YASKAWA ELECTRIC | Sequencer CPU: MP-940 | D-Sub half 14-pin | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,230.00 ฿ 3,625.53 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | YASKAWA ELECTRIC | MEMOBUS module: CP-217IF(CN2 connection time) / Yokogawa Electric manufactured PC module: LC01-0N/LC02-0N | D-Sub 25-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 3,960.00 ฿ 3,394.12 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Yokogawa Electric | CPU port/D-Sub 9-pin conversion cable: KM10-0C/KM10-0S | D-Sub 9-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,140.00 ฿ 3,548.39 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Yokogawa Electric | PC link module: F3LC01-1N/F3LC11-1N/F3LC11-1F/F3LC12-1F | D-Sub 9-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Yokogawa Electric | Converter: ML2- □ | D-Sub 9-pin (socket) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,410.00 ฿ 3,779.81 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Yokogawa Electric | Sequencer CPU: NFCP100/NFJT100 | D-Sub 9-pin (socket) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,140.00 ฿ 3,548.39 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Hitachi Industrial Equipment Systems Co., Ltd. | Intelligent serial port module: COMM-H/COMM-2H / Sequencer CPU: Large H series/H200 to 252 series/H series board type/EH-150 series | D-Sub 15-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,230.00 ฿ 3,625.53 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Hitachi Industrial Equipment Systems Co., Ltd. | Sequencer CPU: H-4010/H-252C/EH-150 series | D-Sub 15-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 3,960.00 ฿ 3,394.12 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Toshiba | Sequencer CPU: T2E | D-Sub 9-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,140.00 ฿ 3,548.39 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Toshiba | Sequencer CPU: T2N | D-Sub 15-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,230.00 ฿ 3,625.53 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Sharp | Sequencer CPU: JW-22CU/70CUH/100CUH/100CU | D-Sub 15-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,140.00 ฿ 3,548.39 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Sharp | Sequencer CPU: JW-32CUH/33CUH/Z-512J | D-Sub 15-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,140.00 ฿ 3,548.39 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | AllenBradley | Sequencer CPU: SL500 series converter: 1761-NET-AIC | D-Sub 9-pin (socket) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,050.00 ฿ 3,471.26 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Siemens AG | HMI adapter | D-Sub 9-pin (socket) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,230.00 ฿ 3,625.53 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Panasonic | RS422→232 conversion adapter: AFP8550 | D-Sub 25-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 3,689.00 ฿ 3,161.84 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Quote | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Panasonic | Sequencer CPU: FP2/FP2SH/FP3/FP5/FP10(S)/FP10SH/FP-M / Computer communication unit: AFP2462/AFP3462/AFP5462 | D-Sub 9-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,050.00 ฿ 3,471.26 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Panasonic | Sequencer CPU: FP1-C24C/C40C | D-Sub 9-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 2,880.00 ฿ 2,468.45 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Panasonic | Sequencer CPU: FP1-C16CT/C32CT/FP0R | Individual crimp terminal | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Fuji Electric | RS-232C Interface card: NV1L-RS2 / RS-232C/485, Interface capsule: FFK120A-C10 / General purpose interface module: NC1L-RS2/FFU120B | D-Sub 25-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 3,300.00 ฿ 2,828.43 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Quote | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | KEYENCE | Sequencer CPU: KV-700/1000/3000 | Modular connector | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,309.00 ฿ 3,692.81 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 98 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | KEYENCE | Multi-communication unit: KV-L20/KV-L20R/KV-L20V (port 1) | D-Sub 9-pin (socket) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 3,052.00 ฿ 2,615.56 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | KEYENCE | Multi-communication unit: KV-L20/KV-L20R/KV-L20V (port 2) | Individual crimp terminal | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,320.00 ฿ 3,702.67 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | JTEKT | RS232-RS422 converter: TXU-2051 | D-Sub 25-pin (plug) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Hitachi | Communication module: LQE560/LQE060/LQE160 | D-Sub 9-pin (socket) | D-Sub 9-pin (socket) | RS-232 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Shinko Technos | Instruction control meter: FCR-100/FCD-100/FCR-23A/PC-900/FIR series | - | D-Sub 9-pin (socket) | RS-232 | ||
฿ 3,960.00 ฿ 3,394.12 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Omron | Serial communication unit: CJ1W-SCU41 / Serial communication board: CQM1-SCB41/CS1W-SCB41 / Communication board: C200HW-COM03/COM06 / Sequencer CPU: CV500/CV1000/CV2000/CVM1 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 3,960.00 ฿ 3,394.12 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Omron | Base-mount type host link unit: C200H-LK202-V1/C500-LK201-V1 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | Omron | Communication board: CP1W-CIF11/CP1W-CIF12/CJ1W-CIF11 | - | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,230.00 ฿ 3,625.53 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | YASKAWA ELECTRIC | MEMOBUS module: JAMSC-120NOM27100/JAMSC-IF612 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,770.00 ฿ 4,088.37 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | YASKAWA ELECTRIC | Sequencer CPU: MP940 | D-Sub half 14-pin | D-Sub 9-pin (plug) | RS-422 | ||
฿ 3,202.00 ฿ 2,744.43 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Yokogawa Electric | PC link module: F3LC11-2N | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 3,202.00 ฿ 2,744.43 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Yokogawa Electric | PC link module: LC02-0N | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Yokogawa Electric | Temperature regulator: GREEN series | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Yokogawa Electric | Temperature regulator: UT2000 series | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 3,317.00 ฿ 2,843.00 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Hitachi Industrial Equipment Systems Co., Ltd. | Intelligent serial port module: COMM-H/COMM-2H | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,590.00 ฿ 3,934.09 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Toshiba | Sequencer CPU: T2/T3/T3H/model3000(S3) | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 2,970.00 ฿ 2,545.59 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Toshiba | Sequencer CPU: T2E/model2000(S2) | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,410.00 ฿ 3,779.81 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Toshiba | Sequencer CPU: T2N | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,320.00 ฿ 3,702.67 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Sharp | Sequencer CPU: JW-22CU/70CUH/100CUH/100CU | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,320.00 ฿ 3,702.67 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Sharp | Sequencer CPU: JW-32CUH/33CUH/Z-512J | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 3,247.00 ฿ 2,783.00 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Sharp | Link unit: JW-21CM/10CM/ZW-10CM | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Fuji Electric | RS-232C/485 Interface capsule: FFK120A-C10 / General purpose interface module: NC1L-RS4/FFU120B | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 3,247.00 ฿ 2,783.00 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 3 | KEYENCE | Multi-communication unit: KV-L20/KV-L20R/KV-L20V (port 2) | - | D-Sub 9-pin (plug) | RS-422 | ||
฿ 3,555.00 ฿ 3,046.99 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | JTEKT | Communication module: PC/CMP2-LINK / Sequencer CPU: PC3J/PC3JL | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 4,680.00 ฿ 4,011.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 3 | Hitachi | Sequencer CPU: LQP510 / Communication module: LQE565/LQE165 | D-Sub 9-pin (socket) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,120.00 ฿ 5,245.45 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 10 | Omron | Serial communication unit: CJ1W-SCU41 / Serial communication board: CQM1-SCB41/CS1W-SCB41 / Communication board: C200HW-COM03/COM06 / Sequencer CPU: CV500/CV1000/CV2000/CVM1 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,847.00 ฿ 5,868.56 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 10 | Omron | Base-mount type host link unit: C200H-LK202-V1/C500-LK201-V1 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,930.00 ฿ 5,939.70 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 10 | Omron | Communication board: CP1W-CIF11/CP1W-CIF12/CJ1W-CIF11 | - | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,480.00 ฿ 5,554.01 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 10 | YASKAWA ELECTRIC | MEMOBUS module: JAMSC-120NOM27100/JAMSC-IF612 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,930.00 ฿ 5,939.70 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 10 | YASKAWA ELECTRIC | Sequencer CPU: MP940 | D-Sub half 14-pin | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,705.00 ฿ 5,746.86 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Yokogawa Electric | PC link module: F3LC11-2N | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,705.00 ฿ 5,746.86 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Yokogawa Electric | PC link module: LC02-0N | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,930.00 ฿ 5,939.70 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Yokogawa Electric | Temperature regulator: GREEN series | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,930.00 ฿ 5,939.70 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Yokogawa Electric | Temperature regulator: UT2000 series | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,705.00 ฿ 5,746.86 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Hitachi Industrial Equipment Systems Co., Ltd. | Intelligent serial port module: COMM-H/COMM-2H | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,840.00 ฿ 5,862.56 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Toshiba | Sequencer CPU: T2/T3/T3H/model3000(S3) | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 5,130.00 ฿ 4,396.92 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Toshiba | Sequencer CPU: T2E/model2000(S2) | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,570.00 ฿ 5,631.15 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Toshiba | Sequencer CPU: T2N | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,570.00 ฿ 5,631.15 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Sharp | Sequencer CPU: JW-22CU/70CUH/100CUH/100CU | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,480.00 ฿ 5,554.01 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Sharp | Sequencer CPU: JW-32CUH/33CUH/Z-512J | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,705.00 ฿ 5,746.86 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Sharp | Link unit: JW-21CM/10CM/ZW-10CM | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,930.00 ฿ 5,939.70 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Fuji Electric | RS-232C/485 Interface capsule: FFK120A-C10 / General purpose interface module: NC1L-RS4/FFU120B | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,643.00 ฿ 5,694.38 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ / Handy GOT | 10 | KEYENCE | Multi-communication unit: KV-L20/KV-L20R/KV-L20V (port 2) | - | D-Sub 9-pin (plug) | RS-422 | ||
฿ 6,030.00 ฿ 5,168.31 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | JTEKT | Communication module: PC/CMP2-LINK / Sequencer CPU: PC3J/PC3JL | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 7,130.00 ฿ 6,111.12 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / Handy GOT | 10 | Hitachi | Sequencer CPU: LQP510 / Communication module: LQE565/LQE165 | D-Sub 9-pin (socket) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 9,270.00 ฿ 6,180.31 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ | 20 | Omron | Serial communication unit: CJ1W-SCU41 / Serial communication board: CQM1-SCB41/CS1W-SCB41 / Communication board: C200HW-COM03/COM06 / Sequencer CPU: CV500/CV1000/CV2000/CVM1 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 9,360.00 ฿ 6,240.31 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ | 20 | Omron | Base-mount type host link unit: C200H-LK202-V1/C500-LK201-V1 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,455.00 ฿ 7,637.05 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ | 20 | Omron | Communication board: CP1W-CIF11/CP1W-CIF12/CJ1W-CIF11 | - | D-Sub 9-pin (plug) | RS-422 | ||
฿ 9,630.00 ฿ 6,420.32 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ | 20 | YASKAWA ELECTRIC | MEMOBUS module: JAMSC-120NOM27100/JAMSC-IF612 | D-Sub 9-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 10,080.00 ฿ 6,720.34 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ | 20 | YASKAWA ELECTRIC | Sequencer CPU: MP940 | D-Sub half 14-pin | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,632.00 ฿ 7,753.89 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Yokogawa Electric | PC link module: F3LC11-2N | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,632.00 ฿ 7,753.89 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Yokogawa Electric | PC link module: LC02-0N | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,632.00 ฿ 7,753.89 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Yokogawa Electric | Temperature regulator: GREEN series | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,385.00 ฿ 7,590.38 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Yokogawa Electric | Temperature regulator: UT2000 series | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,605.00 ฿ 7,737.05 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Hitachi Industrial Equipment Systems Co., Ltd. | Intelligent serial port module: COMM-H/COMM-2H | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 9,990.00 ฿ 6,660.33 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Toshiba | Sequencer CPU: T2/T3/T3H/model3000(S3) | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 7,404.00 ฿ 6,345.97 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Quote | GT11 / GT14 / GT15 / GT16 | 20 | Toshiba | Sequencer CPU: T2E/model2000(S2) | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 9,720.00 ฿ 6,480.32 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Toshiba | Sequencer CPU: T2N | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 9,720.00 ฿ 6,480.32 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Sharp | Sequencer CPU: JW-22CU/70CUH/100CUH/100CU | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 9,630.00 ฿ 6,420.32 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Sharp | Sequencer CPU: JW-32CUH/33CUH/Z-512J | D-Sub 15-pin (plug) | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,632.00 ฿ 7,753.89 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Sharp | Link unit: JW-21CM/10CM/ZW-10CM | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,632.00 ฿ 7,753.89 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | Fuji Electric | RS-232C/485 Interface capsule: FFK120A-C10 / General purpose interface module: NC1L-RS4/FFU120B | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 | ||
฿ 11,570.00 ฿ 7,713.72 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 / GT104□ / GT105□ | 20 | KEYENCE | Multi-communication unit: KV-L20/KV-L20R/KV-L20V (port 2) | - | D-Sub 9-pin (plug) | RS-422 | ||
฿ 9,630.00 ฿ 6,420.32 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 58 Day(s) | GT11 / GT14 / GT15 / GT16 | 20 | JTEKT | Communication module: PC/CMP2-LINK / Sequencer CPU: PC3J/PC3JL | Individual crimp terminal | D-Sub 9-pin (plug) | RS-422 |
Loading...
Note | Compatible models: Excluding GT115□-Q□BD□ (bus dedicated device) |
---|
How can we improve?
How can we improve?