(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PC ⇔ GOT connection cable / conversion adapter.
[Features]
· Allows communication connections between PC and GOT.
· Cable length: 3 m (GT09-C30USB-5P)
[Applications]
· PC ⇔ GOT connection.
Product Name | Type Name | Cable Length | Applications | Compatible Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
GT16 | GT15 | GT14 | GT11 | Handy GOT | GT10 | |||||
USB Cable | RS-232 / USB Conversion Adapter for Data Transfer | GT10-RS2TUSB-5S | - | For PC (USB) from/to GOT (RS-232) connection (Use a GT09-C30USB-5P for connection between the adapter and PC) | - | - | - | - | - | ●*1 |
Data Transfer Cable | GT09-C30USB-5P | 3 m | For connection between PC (USB) and GOT (USB mini-B) For connection between QnUCPU (USB mini-B) and PC (GT SoftGOT1000) | ● | ● | ● | ● | ● | ●*2 | |
For printer from/to GOT (printer unit) connection | ● | ● | - | - | - | - |
Part Number |
---|
GT09-C30USB-5P |
GT10-RS2TUSB-5S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model | Cable Length (m) | Connector 1 | Connector 2 | Communication Method | Note |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,250.00 ฿ 1,928.48 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day | GT11 / GT14 / GT15 / GT16 / GT21 / GT25 / GT27 / GT104□ / GT105□ / Handy GOT | 3 | USB mini-B | USB | USB | PC (USB) ⇔ GOT(USB mini-B), QnUCPU ⇔ PC (GT SoftGOT1000) connection: GT16/GT15/GT11/Handy GOT/GT105□/GT104□, Printer ⇔ GOT (printer unit) connection: GT16/GT15 | ||
฿ 4,928.00 ฿ 4,224.28 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day | GT1020 / GT1030 | 0.3 | USB | MINI-DIN 6 pin | RS-232 | - |
Loading...
Connection destination | Personal Computer |
---|
How can we improve?
How can we improve?