(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin bus connection unit model for GOT1000 series.
[Applications]
· Use if connecting GOT to bus.
Product image of GT15-75QBUSL
Product image of GT15-QBUS2L
(Unit: mm)
GT15-QBUSL dimensional drawing
Category | Communication unit | |
---|---|---|
Series | GOT1000 | |
Unit | Bus connection unit | |
Product Type Name | GT15-75QBUSL | |
Applicable Standards | UL/cUL, CE(EMC), KC, ABS, BV, DNV GL, LR, NK, RINA | |
Supported Models | GT27, GT25 (5.7 type, wide model, enhanced environmental resistance model are excluded), GT16, GT15 | |
Interface | QCPU (Q mode) Bus connection | |
Connector | IN | 1 |
OUT | - | |
Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | |
Internal Current Consumption (5 V DC) | 0.44 A | |
Weight | 0.13 kg |
(Unit: mm)
GT15-QBUS2L dimensional drawing
Category | Communication unit | |
---|---|---|
Series | GOT1000 | |
Unit | Bus connection Unit | |
Product Type Name | GT15-75QBUS2L | |
Applicable Standards | UL/cUL, CE(EMC), KC, ABS, BV, DNV GL, LR, NK, RINA | |
Supported Models | GT27, GT25 (5.7 type, wide model, enhanced environmental resistance model are excluded), GT16, GT15 | |
Interface | QCPU (Q mode) Bus connection | |
Connector | IN | 1 |
OUT | 1 | |
Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | |
Internal Current Consumption (5 V DC) | 0.44 A | |
Weight | 0.14 kg |
Part Number |
---|
GT15-75QBUS2L |
GT15-75QBUSL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Channels (ch) | Note |
---|---|---|---|---|---|---|---|
฿ 9,959.00 ฿ 6,638.67 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | 2 | Used for GOT Bus Connections, IN1/OUT1 QCPU (Q Mode) Bus Connections, Number of Occupied Input/Output Points: 16 | ||
฿ 6,673.00 ฿ 5,720.10 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | Same day | 1 | Used for GOT Bus Connections, IN1 QCPU (Q Mode) Bus Connections, Number of Occupied Input/Output Points: 16 |
Loading...
Type | Communication Unit | Compatible Model | G15 / G16 | Classification | QCPU (Q Mode)/ For Motion Controller CPUs (Q Series) |
---|---|---|---|---|---|
Number of occupied input/outputs(Point) | 16 |
How can we improve?
How can we improve?