(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·M12 2 branch adapter. ·Screw specification: M3, number of contacts (contact): 5
Part Number |
---|
1826880000 |
SAI-Y-5S- M12/M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Application |
---|---|---|---|---|---|---|---|
฿ 1,067.07 | CONNECTOR | 1 Piece(s) | 5 Day(s) | M12 plug (male )/M12 socket (Female) x 2 | Distributed power | ||
฿ 1,072.22 | CONNECTOR | 1 Piece(s) | Available | 5 Day(s) | M12 plug (male) / M12 socket (female) × 2 | Distributing power |
Loading...
Type | Other | Color | Black | Features | M12/2 Branch Adapter |
---|---|---|---|---|---|
Model | SAI-Y-5S- M12/M12 | Screw specifications | M3 | Number Of Cores(Core) | 5 |
How can we improve?
How can we improve?