1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Reflective Terminator

Non-Reflective Terminator
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 225.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Termination solutions are offered for various types of connectors.
· Dummy loads are available in nominal impedances of either 50 Ω or 75 Ω.
· These terminators are designed with low reflection coefficients and low loss, and can be used in a wide range of different measurement systems.

Part Number
090-0511
090-0520
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd device connector type Rated power of terminal device
(W)
Official Impedance Quantity of units ordered
(Piece)

฿ 225.24

CONNECTOR ACCESSORIES 1 Piece(s) Available 3 Day(s) BNC150100

฿ 492.06

CONNECTOR ACCESSORIES 1 Piece(s) 3 Day(s) BNCC1/275-

Loading...

  1. 1
 

Basic Information

Type Other Color Yellow Features Low Reflection Coefficient / Low Loss
End device connector shape Plug (male)