1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Noise Filter, Three-phase Input Type (1-step Filter), TAH Series (4-30A)

Noise Filter, Three-phase Input Type (1-step Filter), TAH Series (4-30A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,565.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

10 kHz to 1 MHz high attenuation type.
[Features]
· Three-phase three-wire type 500 V.
· Line up from 4 A to 30 A (4 A / 6 A / 10 A / 20 A / 30 A).
· Adopts push-down type of terminal block that is quick and easy. (Includes a screw-captive function).
[Applications]
· 10 kHz to 10 MHz noise reduction.

 
Part Number
TAH-06-683-D
TAH-10-683
TAH-20-683-D
TAH-30-683
TAH-30-683-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Mounting Method D
(mm)
H
(mm)

฿ 3,565.30

NOISE FILTER 1 Piece(s) 3 Day(s) 106DIN Rail11871

฿ 4,279.00

NOISE FILTER 1 Piece(s) 98 Day(s) 1010Fasten With Screws12864

฿ 4,033.22

NOISE FILTER 1 Piece(s) 3 Day(s) -20DIN Rail11871

฿ 4,001.40

NOISE FILTER 1 Piece(s) 3 Day(s) -30Fasten With Screws12864

฿ 4,514.68

NOISE FILTER 1 Piece(s) 3 Day(s) 1030DIN Rail11871

Loading...

  1. 1

Basic Information

Input Type Three-Phase Wiring Method Screw Fastening Safety standards UL / CUL / CSA
W(mm) 63 Representative standards (VDE) Corresponds To Representative standards (ENEC) Corresponds To
10kHz to 1 MHz, high attenuation Corresponds To Leak current value(mA max) 5(500V60Hz)