1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NBC Series Single-Phase Noise Filter (High Attenuation / 2-Stage Filter / Low-Frequency Attenuation) (Part Number)

NBC Series Single-Phase Noise Filter (High Attenuation / 2-Stage Filter / Low-Frequency Attenuation)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,085.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Noise terminal noise filter for voltage suppression.
[Features]
·150 kHz to 1 MHz high attenuation type (2-stage filter).
·Single-phase 250 V.
·It uses a quick and easy push-down terminal block. (With screw fall prevention function)
·ø1 noise filter.
·Mounting compatibility with NAC series.
·Ground capacitor that can be selected according to the application.
·DIN rail mounting type is available as an option.
[Applications]
·Ideal for using multiple power supplies and medical equipment.

INDEX

Features of NBC series

NBC series

NBC series

150 kHz to 1 MHz high attenuation type (2-stage filter)
Single-phase 250 V
It uses a quick and easy push-down terminal block (With screw fall prevention function)

Ordering information

Ordering information

1 Series name
2 Rated current
3 Ground capacitor code

  • * The attenuation characteristic differs depending on the ground capacitor code.

4 Option D: DIN rail mounting type

  • * The external shape differs when the option is set. Please refer to the drawing.

Ground capacitor code

CodeLeakage current
Input 125/250 V 60 Hz
Capacitor capacity
(Nominal value)
68175.5 µA / 150 µA max680 pF
1020.13 mA / 0.25 mA max 1,000 pF
2220.25 mA / 0.5 mA max2,200 pF
3320.38 mA / 0.75 mA max 3,300 pF
4720.5 mA / 1.0 mA max4,700 pF

Product specifications

ItemNBC-06-472 NBC-10-472NBC-16-472NBC-20-472NBC-30-472
Rated Voltage〔V〕AC 1⌀ 250 / DC250
Rated current〔A〕610162030
Test voltage (Between terminals and mounting plates)2,500 V AC (cutoff current = 20 mA), 1-minute, normal temperature normal humidity 
Insulation resistance (Between terminals and mounting plates)500 V DC 100 MΩ min normal temperature normal humidity
Leakage current 125/250 V 60 Hz0.5 mA / 1.0 mA max
Voltage drop1.0 V max
Safety standard certified temperature— 25 to + 85°C (Refer to the derating characteristics)
Operating Temperature— 40 to + 85°C (Refer to the derating characteristics)
Operating Humidity20 to 95% RH (No condensation)
Storage temperature/humidity— 40 to + 85°C, 20 to 95% RH (No condensation)
Vibration10 to 55 Hz, 19.6 m/s^2 (2 G), period 3 minutes X, Y, Z direction 1 hour each
Impact196.1 m/s^2 (20 G) 11 ms X, Y, Z direction 1 time each
Safety StandardUL1283, CSA C22.2 No.8 (C-UL), DIN EN60939 VDE0565 Teil 3-1, ENEC (Except for DC input)
External dimensions (excluding protrusions) / weight53 × 41 × 92 mm (W × H × D) / 270 g max (Option: for -D, refer to the drawing)

Circuit Configuration

Circuit Configuration

Derating characteristics

Derating characteristics

Drawing

Since this product uses a push-down terminal block, it is shipped in the following conditions.
1 Terminal block cover is stored.
2 Terminal block screw is retained on the upper side.

Standard type

Standard type

DIN rail mounting type

DIN rail mounting type

  • * Tolerance: ±1
  • * Weight: 270 g max
  • * Mounting plate material: Steel (surface treatment: nickel plating) t = 1.0
  • * Case material: PBT
  • * Unit mm
  • * Terminal block tightening torque M4: 1.6 N⋅m (16.9 kgf⋅cm) max

Precautions for mounting DIN rail

Grounding through a DIN rail may not provide the proper noise attenuation effect.
Grounding should be done by connecting to the protective ground terminal (PE) of the noise filter main body.
There are 2 protective ground terminals, but you can use it even by connecting only one of them.

Precautions for mounting DIN rail

Characteristic data (Representative example)

NBC-06-472

Attenuation characteristic (Static characteristics)

Attenuation characteristic (Static characteristics)

NBC-10-472

Attenuation characteristic (Static characteristics)

Attenuation characteristic (Static characteristics)

NBC-16-472

Attenuation characteristic (Static characteristics)

Attenuation characteristic (Static characteristics)

NBC-20-472

Attenuation characteristic (Static characteristics)

Attenuation characteristic (Static characteristics)

NBC-30-472

Attenuation characteristic (Static characteristics)

Attenuation characteristic (Static characteristics)

Selection Support Information

Figure 2 8.3 comparison example of attenuation characteristics between 1-stage filter and 2-stage filter

Figure 2 8.3 comparison example of attenuation characteristics between 1-stage filter and 2-stage filter

The figure on the left shows a comparison example of the attenuation characteristics between 1-stage filter and 2-stage filter.

Part Number
NBC-06-472-D
NBC-10-472
NBC-10-472-D
NBC-20-472
NBC-20-472-D
NBC-30-472
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Mounting Method H
(mm)

฿ 1,136.70

NOISE FILTER 1 Piece(s) 3 Day(s) -6DIN Rail48

฿ 1,104.16

NOISE FILTER 1 Piece(s) 3 Day(s) 1010Fasten With Screws41

฿ 1,085.13

NOISE FILTER 1 Piece(s) 3 Day(s) -10DIN Rail48

฿ 1,164.63

NOISE FILTER 1 Piece(s) 3 Day(s) 1020Fasten With Screws41

฿ 1,281.82

NOISE FILTER 1 Piece(s) 3 Day(s) -20DIN Rail48

฿ 1,299.96

NOISE FILTER 1 Piece(s) 3 Day(s) -30Fasten With Screws41

Loading...

  1. 1
 

Basic Information

Input Type Single-Phase Wiring Method Screw Fastening Safety standards UL / CUL / CSA
D(mm) 92 W(mm) 53 Representative standards (VDE) Corresponds To
Representative standards (ENEC) Corresponding (excluding time of DC input) 150 kHz to 1 MHz, high attenuation Corresponds To Leak current value(mA max) 1(250V60Hz)